Activated later
Unit of Measure
Key Dimensions
UPC |
N/A 0053893551050 |
Cone Part Number |
N/A NP795726 |
Cup Part Number |
N/A NP977759 |
Bore (d) |
N/A 100 mm3.937 in |
O.D. (D) |
N/A 180 mm7.0866 in |
Width (T) |
N/A 49.000 mm1.9291 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 368000 N82700 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 95300 N21400 lbf |
| e Factor 3 | N/A 0.42 |
| K Factor 4 | N/A 1.39 |
| Y Factor 5 | N/A 1.43 |
Other Dimensions
Weight |
N/A 4.9 Kg10.8 lb |
Inner Ring Width (B) |
N/A 46.000 mm1.8110 in |
Outer Ring Width (C) |
N/A 39.000 mm1.5354 in |
| Effective Center Location6 | N/A -7.1 mm-0.28 in |
| Max Shaft Fillet Radius7 | N/A 3 mm0.118 in |
| Max Housing Fillet Radius8 | N/A 2.5 mm0.1 in |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 112 mm4.41 in |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 117 mm4.61 in |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 170 mm6.69 in |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 163 mm6.42 in |
Cage Location rel. to BF (Aa) |
N/A 3.3 mm0.13 in |
Cage Location rel. to FF (Ab) |
N/A 5.8 mm0.23 in |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Negative value indicates effective center inside cone backface.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 These maximum fillet radii will be cleared by the bearing corners.
- 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.