Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure
Key Dimensions
UPC |
N/A 0053893099170 |
Cone Part Number |
N/A X32234M |
Cup Part Number |
N/A Y32234M |
Bore (d) |
N/A 170 mm6.6929 in |
O.D. (D) |
N/A 310 mm12.2047 in |
Width (T) |
N/A 91.000 mm3.5827 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 1110000 N250000 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 288000 N64800 lbf |
| e Factor 3 | N/A 0.44 |
| K Factor 4 | N/A 1.34 |
| Y Factor 5 | N/A 1.38 |
Other Dimensions
Weight |
N/A 28.39 Kg62.60 lb |
Inner Ring Width (B) |
N/A 86 mm3.3858 in |
Outer Ring Width (C) |
N/A 71 mm2.7953 in |
| Effective Center Location6 | N/A -14.5 mm-0.57 in |
| Max Shaft Fillet Radius7 | N/A 5 mm0.200 in |
| Max Housing Fillet Radius8 | N/A 4 mm0.16 in |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 198 mm7.8 in |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 210 mm8.27 in |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 293.5 mm11.56 in |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 279 mm10.98 in |
Cage Location rel. to BF (Aa) |
N/A 8.1 mm0.32 in |
Cage Location rel. to FF (Ab) |
N/A 8.1 mm0.32 in |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Negative value indicates effective center inside cone backface.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 These maximum fillet radii will be cleared by the bearing corners.
- 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.