Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure

Key Dimensions

UPC

N/A 0013992339874

Cone Part Number

N/A JLM820048

Cup Part Number

N/A JLM820012

Bore (d)

N/A 100 mm3.937 in

O.D. (D)

N/A 150 mm5.9055 in

Width (T)

N/A 32.000 mm1.2598 in
Dynamic Radial Load Rating - 1M Revs (C1) 1 N/A 162000 N36500 lbf
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 42100 N9470 lbf
e Factor 3 N/A 0.5
K Factor 4 N/A 1.16
Y Factor 5 N/A 1.2

Other Dimensions

Weight

N/A 1.80 Kg4 lb

Inner Ring Width (B)

N/A 30.000 mm1.1811 in

Outer Ring Width (C)

N/A 26 mm1.0236 in
Effective Center Location6 N/A 4.6 mm0.18 in
Max Shaft Fillet Radius7 N/A 2.29 mm0.09 in
Max Housing Fillet Radius8 N/A 2.29 mm0.090 in

Shaft Backing Shoulder Dia. - Frontface (da)

N/A 107 mm4.21 in

Shaft Backing Shoulder Dia. - Backface (db)

N/A 111 mm4.37 in

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 145.03 mm5.71 in

Housing Backing Shoulder Dia. - Backface (Db)

N/A 134.87 mm5.31 in

Cage Location rel. to BF (Aa)

N/A 1.8 mm0.07 in

Cage Location rel. to FF (Ab)

N/A 1.8 mm0.07 in

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)9 N/A 36200 N8130 lbf

Static Radial Load Rating (C0)

N/A 242000 N54400 lbf

Factors

G1 Factor

N/A 133

G2 Factor

N/A 38.3
Geometry Factor (Cg)10 N/A 0.141
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Negative value indicates effective center inside cone backface.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 These maximum fillet radii will be cleared by the bearing corners.
  • 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.