Activated later
Unit of Measure
Key Dimensions
UPC |
N/A 0053893192536 |
Cone Part Number |
N/A GJP17049 |
Cup Part Number |
N/A GJP17010 |
Bore (d) |
N/A 160 mm6.2992 in |
O.D. (D) |
N/A 230 mm9.0551 in |
Width (T) |
N/A 32.000 mm1.2598 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 252000 N56700 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 65400 N14700 lbf |
| e Factor 3 | N/A 0.46 |
| K Factor 4 | N/A 1.27 |
| Y Factor 5 | N/A 1.3 |
Other Dimensions
Weight |
N/A 3.40 Kg7.60 lb |
Inner Ring Width (B) |
N/A 30.000 mm1.1811 in |
Outer Ring Width (C) |
N/A 23.000 mm0.9055 in |
| Effective Center Location6 | N/A 13 mm0.51 in |
| Max Shaft Fillet Radius7 | N/A 3.050 mm0.120 in |
| Max Housing Fillet Radius8 | N/A 3.05 mm0.12 in |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 179 mm7.05 in |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 184 mm7.24 in |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 223.01 mm8.78 in |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 216.92 mm8.54 in |
Cage Location rel. to BF (Aa) |
N/A 2.8 mm0.11 in |
Cage Location rel. to FF (Ab) |
N/A 4.8 mm0.19 in |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Negative value indicates effective center inside cone backface.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 These maximum fillet radii will be cleared by the bearing corners.
- 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.