Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure
Key Dimensions
UPC |
N/A 0053893885315 |
Cone Part Number |
N/A JP6049 |
Cup Part Number |
N/A JP6010 |
Bore (d) |
N/A 60 mm2.3622 in |
O.D. (D) |
N/A 100 mm3.937 in |
Width (T) |
N/A 21.000 mm0.8268 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 82500 N18500 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 21400 N4810 lbf |
| e Factor 3 | N/A 0.47 |
| K Factor 4 | N/A 1.24 |
| Y Factor 5 | N/A 1.27 |
Other Dimensions
Weight |
N/A 0.6 Kg1.3 lb |
Inner Ring Width (B) |
N/A 20.000 mm0.7874 in |
Outer Ring Width (C) |
N/A 15.5 mm0.6102 in |
| Effective Center Location6 | N/A 1.3 mm0.05 in |
| Max Shaft Fillet Radius7 | N/A 2.030 mm0.080 in |
| Max Housing Fillet Radius8 | N/A 2.03 mm0.08 in |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 66 mm2.6 in |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 69 mm2.72 in |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 96.00 mm3.78 in |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 90.93 mm3.58 in |
Cage Location rel. to BF (Aa) |
N/A 0.8 mm0.03 in |
Cage Location rel. to FF (Ab) |
N/A 3.6 mm0.14 in |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Negative value indicates effective center inside cone backface.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 These maximum fillet radii will be cleared by the bearing corners.
- 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.