Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure
Key Dimensions
UPC |
N/A 0053893928999 |
Cone Part Number |
N/A LM377449H |
Cup Part Number |
N/A LM377410 |
Bore (d) |
N/A 558.8 mm22 in |
O.D. (D) |
N/A 736.600 mm29.0000 in |
Width (T) |
N/A 104.775 mm4.125 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 741000 N167000 lbf |
| e Factor 2 | N/A 0.35 |
| K Factor 3 | N/A 1.69 |
| Y Factor 4 | N/A 1.73 |
Other Dimensions
Inner Ring Width (B) |
N/A 93 mm3.6614 in |
Outer Ring Width (C) |
N/A 80.963 mm3.1875 in |
| Effective Center Location5 | N/A 15.8 mm0.62 in |
| Max Shaft Fillet Radius6 | N/A 6.4 mm0.25 in |
| Max Housing Fillet Radius7 | N/A 6.35 mm0.250 in |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 594 mm23.39 in |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 710.20 mm27.96 in |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 695.96 mm27.40 in |
Cage Location rel. to BF (Aa) |
N/A 6.9 mm0.27 in |
Cage Location rel. to FF (Ab) |
N/A 10.16 mm0.4 in |
- 1 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 Negative value indicates effective center inside cone backface.
- 6 These maximum fillet radii will be cleared by the bearing corners.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.