Unit of Measure

Key Dimensions

Bore (d)

N/A 572 mm

Bearing Type

N/A Thrust Cylindrical Roller Bearings - TP

O.D. (D)

N/A 763 mm30.0394 in

Width (T)

N/A 115 mm4.5276 in

Note

N/A Bearing includes special features; click on Request Information to request more details.

Other Dimensions

Bearing Width (T1)

N/A 31.5 mm1.24 in

Large Bore I.D. (d1)

N/A 572 mm22.52 in

Small Diameter O.D. (E1)

N/A 763 mm30.039 in

Housing Backing Shoulder Dia.

N/A 587.9 mm23.15 in

Shaft Backing Shoulder Dia.

N/A 761.2 mm29.97 in

Max Shaft Fillet Radius

N/A 6.4 mm0.25 in

Ratings

Static Axial Load Rating (Ca0)

N/A 12800000 N2888000 lbf

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 3600000 N809300 lbf

Limiting Speed

N/A 570 rpm