Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore Diameter

N/A 812.8 mm

Bearing Type

N/A Thrust Cylindrical Roller Bearings - TP

Dimensions

D - Bearing O.D.

N/A 1016 mm40.0000 in

T - Bearing Width

N/A 127 mm5 in

T1 - Bearing Width

N/A 31.75 mm1.25 in

d1 - Large Bore I.D.

N/A 813.44 mm32.025 in

D1 - Small Diameter O.D.

N/A 1015.75 mm39.99 in

E - Shoulder Diameter - Housing

N/A 838.2 mm33 in

H - Shoulder Diameter - Shaft

N/A 990.6 mm39 in

r - Fillet Chamfer

N/A 6.4 mm0.25 in

Basic Load Ratings

Static Load Rating

N/A 20400000 N4580700 lbf

Dynamic Load Rating

N/A 6672000 N1500000 lbf

Limiting Speed

N/A 440 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.