Unit of Measure

Key Dimensions

Bore (d)

N/A 482.600 mm

O.D. (D)

N/A 673.100 mm26.5000 in

Width (T)

N/A 114.3 mm4.5 in

Note

N/A Bearing includes special features; click on Request Information to request more details.

Other Dimensions

Weight

N/A 39.5 Kg86.6 lb

Bearing Width (T1)

N/A 31.75 mm1.25 in

Large Bore I.D. (d1)

N/A 482.6 mm19 in

Small Diameter O.D. (D1)

N/A 673.1 mm19 in

Housing Backing Shoulder Dia.

N/A 506 mm19.92 in

Shaft Backing Shoulder Dia.

N/A 649.7 mm25.58 in

Max Shaft Fillet Radius

N/A 6.4 mm0.25 in
Max Housing Fillet Radius1 N/A 6.40 mm0.250 in

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 3741000 N841000 lbf

Static Axial Load Rating (Ca0)

N/A 8500000 N1905400 lbf
  • 1 These maximum fillet radii will be cleared by the bearing corners.