Key Features

  • High radial load capacity
  • Full-complement construction, no cage included
  • Can manage axial loads in one direction and small axial displacement
  • Sold as a completely unitized assembly
  • Enhanced operational reliability due to optimized bearing design and reduced heat generation
  • Long service life
Unit of Measure

Key Dimensions

Bore (d)

N/A 630.000 mm

O.D. (D)

N/A 780 mm30.7087 in

Width (B)

N/A 2.7165 in69 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 1410000 N316000 lbf

Other Dimensions

Weight

N/A 72.1 Kg159.170 lb

Shaft Backing Shoulder Dia.

N/A 665.5 mm26.2000 in

Housing Backing Shoulder Dia.

N/A 739 mm29.1000 in

Max Shaft Fillet Radius LF ID

N/A 0.16 in4 mm

Max Shaft Fillet Radius RF ID

N/A 4 in0.16 mm

Max Housing Fillet Radius LF OD

N/A 4 in0.16 mm

Max Housing Fillet Radius RF OD

N/A 0.16 in4 mm

DUR/DOR F/E

N/A 737.5 mm29.0354 in
Permissible Axial Displacement (S3)2 N/A 7.5 mm0.295 in

Ratings

Static Radial Load Rating (C0)

N/A 3100000 N698000 lbf

Thermal Reference Speed - Oil

N/A 200 rpm

Thermal Reference Speed - Grease

N/A 170 rpm

Factors

Geometry Factor (Cg) 

N/A 0.2810 mm
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.