Ready in test
Unit of Measure

Key Dimensions

Bore (d)

N/A 200 mm

O.D. (D)

N/A 250 mm9.8425 in

Width (B)

N/A 0.9449 in24.000 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 188000 N42400 lbf

Other Dimensions

Weight

N/A 2.5 Kg5.6 lb

Shaft Backing Shoulder Dia.

N/A 211.5 mm8.3300 in

Housing Backing Shoulder Dia.

N/A 238.5 mm9.3900 in

Max Shaft Fillet Radius LF ID

N/A 0.040 in1.1 mm

Max Shaft Fillet Radius RF ID

N/A 1.5 in0.060 mm

Max Housing Fillet Radius LF OD

N/A 1.5 in0.060 mm

Max Housing Fillet Radius RF OD

N/A 0.040 in1.1 mm

DUR/DOR F/E

N/A 237.5 mm9.3504 in
Permissible Axial Displacement (S3)2 N/A 1.80 mm0.071 in

Ratings

Static Radial Load Rating (C0)

N/A 337000 N75700 lbf

Thermal Reference Speed - Oil

N/A 740 rpm

Thermal Reference Speed - Grease

N/A 610 rpm

Factors

Geometry Factor (Cg) 

N/A 0.1460 mm
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.