Key Features

  • High radial load capacity
  • Full-complement construction, no cage included
  • Can manage axial loads in one direction and small axial displacement
  • Sold as a completely unitized assembly
  • Enhanced operational reliability due to optimized bearing design and reduced heat generation
  • Long service life
Unit of Measure

Key Dimensions

Bore (d)

N/A 220 mm

O.D. (D)

N/A 270.000 mm10.6299 in

Width (B)

N/A 0.9449 in24.000 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 198000 N44400 lbf

Other Dimensions

Weight

N/A 2.9 Kg6.440 lb

Shaft Backing Shoulder Dia.

N/A 231.7 mm9.1200 in

Housing Backing Shoulder Dia.

N/A 258.7 mm10.1900 in

Max Shaft Fillet Radius LF ID

N/A 0.040 in1.1 mm

Max Shaft Fillet Radius RF ID

N/A 1.5 in0.060 mm

Max Housing Fillet Radius LF OD

N/A 1.5 in0.060 mm

Max Housing Fillet Radius RF OD

N/A 0.040 in1.1 mm

DUR/DOR F/E

N/A 257.7 mm10.1457 in
Permissible Axial Displacement (S3)2 N/A 1.80 mm0.071 in

Ratings

Static Radial Load Rating (C0)

N/A 370000 N83100 lbf

Thermal Reference Speed - Oil

N/A 670 rpm

Thermal Reference Speed - Grease

N/A 550 rpm

Factors

Geometry Factor (Cg) 

N/A 0.1550 mm
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.