Key Features

  • High radial load capacity
  • Full-complement construction, no cage included
  • Can manage axial loads in one direction and small axial displacement
  • Sold as a completely unitized assembly
  • Enhanced operational reliability due to optimized bearing design and reduced heat generation
  • Long service life
Unit of Measure

Key Dimensions

Bore (d)

N/A 170 mm

O.D. (D)

N/A 230.000 mm9.0551 in

Width (B)

N/A 1.4173 in36 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 350000 N78700 lbf

Other Dimensions

Weight

N/A 4.2 Kg9.300 lb

Shaft Backing Shoulder Dia.

N/A 184 mm7.2400 in

Housing Backing Shoulder Dia.

N/A 219.5 mm8.6400 in

Max Shaft Fillet Radius LF ID

N/A 0.040 in1.1 mm

Max Shaft Fillet Radius RF ID

N/A 2 in0.080 mm

Max Housing Fillet Radius LF OD

N/A 2 in0.080 mm

Max Housing Fillet Radius RF OD

N/A 0.040 in1.1 mm

DUR/DOR F/E

N/A 218 mm8.5827 in
Permissible Axial Displacement (S3)2 N/A 2.20 mm0.087 in

Ratings

Static Radial Load Rating (C0)

N/A 574000 N129000 lbf

Thermal Reference Speed - Oil

N/A 890 rpm

Thermal Reference Speed - Grease

N/A 740 rpm

Factors

Geometry Factor (Cg) 

N/A 0.1160 mm
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.