Type E Tapered Roller Bearing Urethane End Covers to be used with Type E Tapered Roller Bearing Mounted Bearings to create a secondary sealing system. Please download and view the Type E Secondary Sealing System End Cover Dimensions document to review end cover nomenclature, dimensions, and to match with the correct shaft size.
Unit of Measure

Key Dimensions

Type

N/A Closed

Number of Bolts

N/A 6

Other Dimensions

Cover Diameter A

N/A 13.425 in

B

N/A 13.488 in

Cover Length C1

N/A 1.863 in