Print Back
  • The AL Type coupling consists of two standard AL Type hubs and one spider (find under L Type components, or the AL section for AL150).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Lovejoy AL Type – Aluminum Jaw Coupling
AL Type Coupling Hubs w/ Keyway - Metric, DimDraw Style 2
Unit of Measure
1 

Part Number

Description 

Bore Size

Coupling Size

Length thru Bore

Overall Length

Max. Bore (Dimensions ID1/ID2)

CAD

68514448973 N/A AL075-HUB-8MMH7-NKW N/A 8 in8.00 mm N/A AL075 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A 0.875 in22.00 mm N/A
68514456137 N/A AL075-HUB-20MMH7-NKW N/A 20 in20.00 mm N/A AL075 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A 0.875 in22.00 mm N/A
Unit of Measure
1