CAD (0)
  • Cart is empty
  • The AL Type coupling consists of two standard AL Type hubs and one spider (find under L Type components, or the AL section for AL150).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size (in)

Bore Size (mm)

Coupling Size

Part Number

Description 

Bore Size

Coupling Size

Length thru Bore

Overall Length

Max. Bore (Dimensions ID1/ID2)

CAD

N/A AL075-HUB-8MMH7-NKW N/A 8 in8.00 mm N/A AL075 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A 0.875 in22.00 mm N/A
N/A AL075-HUB-20MMH7-NKW N/A 20 in20.00 mm N/A AL075 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A 0.875 in22.00 mm N/A
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1