Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 02474 / 02420-B | N/A 1.125 in28.575 mm | N/A 2.6875 in68.263 mm | N/A 0.875 in22.225 mm | N/A 0.6875 in17.463 mm | N/A 0.3437 in8.730 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N | N/A 2400 |
N/A
|
| 02474A / 02420-B | N/A 1.1806 in29.987 mm | N/A 2.6875 in68.263 mm | N/A 0.875 in22.225 mm | N/A 0.6875 in17.463 mm | N/A 0.3437 in8.730 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N | N/A 2400 |
N/A
|
| 02475 / 02420-B | N/A 1.25 in31.75 mm | N/A 2.6875 in68.263 mm | N/A 0.875 in22.225 mm | N/A 0.6875 in17.463 mm | N/A 0.3437 in8.730 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N | N/A 2400 |
N/A
|
| 02476 / 02420-B | N/A 1.25 in31.75 mm | N/A 2.6875 in68.263 mm | N/A 0.875 in22.225 mm | N/A 0.6875 in17.463 mm | N/A 0.3437 in8.730 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N | N/A 2400 |
N/A
|
| 02473 / 02420-B | N/A 1 in25.4 mm | N/A 2.6875 in68.263 mm | N/A 0.875 in22.225 mm | N/A 0.6875 in17.463 mm | N/A 0.3437 in8.730 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N | N/A 2400 |
N/A
|
| 05079 / 05185-B | N/A 0.7869 in19.987 mm | N/A 1.8504 in47 mm | N/A 0.5662 in14.381 mm | N/A 0.4375 in11.113 mm | N/A 0.2381 in6.048 mm | N/A 6010 lbf26700 N | N/A 5720 lbf25400 N | N/A 5000 |
N/A
|
| 05075 / 05185-B | N/A 3/4 in19.05 mm | N/A 1.8504 in47 mm | N/A 0.5662 in14.381 mm | N/A 0.4375 in11.113 mm | N/A 0.2377 in6.038 mm | N/A 6010 lbf26700 N | N/A 5720 lbf25400 N | N/A 5000 |
N/A
|
| 05066 / 05185-B | N/A 0.6690 in16.993 mm | N/A 1.8504 in47 mm | N/A 0.5662 in14.381 mm | N/A 0.4375 in11.113 mm | N/A 0.2377 in6.038 mm | N/A 6010 lbf26700 N | N/A 5720 lbf25400 N | N/A 5000 |
N/A
|
| 05062 / 05185-B | N/A 0.625 in15.875 mm | N/A 1.8504 in47 mm | N/A 0.5662 in14.381 mm | N/A 0.4375 in11.113 mm | N/A 0.2377 in6.038 mm | N/A 6010 lbf26700 N | N/A 5720 lbf25400 N | N/A 5000 |
N/A
|
| 07098 / 07196-B | N/A 0.9835 in24.981 mm | N/A 1.9687 in50.005 mm | N/A 0.5614 in14.260 mm | N/A 0.375 in9.525 mm | N/A 0.2657 in6.749 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N | N/A 7000 |
N/A
|
| 07087 / 07196-B | N/A 0.875 in22.225 mm | N/A 1.9687 in50.005 mm | N/A 0.5614 in14.260 mm | N/A 0.375 in9.525 mm | N/A 0.2657 in6.749 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N | N/A 7000 |
N/A
|
| 07098 / 07204-B | N/A 0.9835 in24.981 mm | N/A 2.047 in51.994 mm | N/A 0.5614 in14.260 mm | N/A 0.5 in12.7 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N | N/A 7000 |
N/A
|
| 07079 / 07204-B | N/A 0.7874 in20 mm | N/A 2.047 in51.994 mm | N/A 0.5614 in14.260 mm | N/A 0.5 in12.7 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N | N/A 7000 |
N/A
|
| 07093 / 07204-B | N/A 0.9375 in23.813 mm | N/A 2.047 in51.994 mm | N/A 0.5614 in14.260 mm | N/A 0.5 in12.7 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N | N/A 7000 |
N/A
|
| 07087 / 07204-B | N/A 0.875 in22.225 mm | N/A 2.047 in51.994 mm | N/A 0.5614 in14.260 mm | N/A 0.5 in12.7 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N | N/A 7000 |
N/A
|
| 07087X / 07210XB | N/A 0.875 in22.225 mm | N/A 2 in50.8 mm | N/A 0.5614 in14.260 mm | N/A 0.5 in12.7 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N | N/A 7000 |
N/A
|
| 07100-SA / 07210XB | N/A 1 in25.4 mm | N/A 2 in50.8 mm | N/A 0.5614 in14.260 mm | N/A 0.5 in12.7 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N | N/A 7000 |
N/A
|
| 08125 / 08231-B | N/A 1.25 in31.75 mm | N/A 2.3125 in58.738 mm | N/A 0.5937 in15.080 mm | N/A 0.4219 in10.716 mm | N/A 0.2652 in6.736 mm | N/A 7130 lbf31700 N | N/A 7880 lbf35000 N | N/A 8000 |
N/A
|
| 09067 / 09195AB | N/A 3/4 in19.05 mm | N/A 1.9380 in49.225 mm | N/A 0.75 in19.05 mm | N/A 0.5625 in14.288 mm | N/A 0.2755 in6.998 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N | N/A 9000 |
N/A
|
| 09070 / 09195AB | N/A 0.695 in17.653 mm | N/A 1.9380 in49.225 mm | N/A 0.8480 in21.539 mm | N/A 0.5625 in14.288 mm | N/A 0.3468 in8.809 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N | N/A 9000 |
N/A
|
| 09074 / 09195AB | N/A 3/4 in19.05 mm | N/A 1.9380 in49.225 mm | N/A 0.8480 in21.539 mm | N/A 0.5625 in14.288 mm | N/A 0.3468 in8.809 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N | N/A 9000 |
N/A
|
| 09075 / 09195AB | N/A 0.7480 in18.999 mm | N/A 1.9380 in49.225 mm | N/A 0.8792 in22.332 mm | N/A 0.5625 in14.288 mm | N/A 0.3780 in9.601 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N | N/A 9000 |
N/A
|
| 09076 / 09195AB | N/A 0.7480 in18.999 mm | N/A 1.9380 in49.225 mm | N/A 0.8792 in22.332 mm | N/A 0.5625 in14.288 mm | N/A 0.3780 in9.601 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N | N/A 9000 |
N/A
|
| 09078 / 09195AB | N/A 3/4 in19.05 mm | N/A 1.9380 in49.225 mm | N/A 0.8480 in21.539 mm | N/A 0.5625 in14.288 mm | N/A 0.3468 in8.809 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N | N/A 9000 |
N/A
|
| 09081 / 09195AB | N/A 0.8120 in20.625 mm | N/A 1.9380 in49.225 mm | N/A 0.8480 in21.539 mm | N/A 0.5625 in14.288 mm | N/A 0.3468 in8.809 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N | N/A 9000 |
N/A
|