CAD (0)
▾
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
Tapered Roller Bearings - TSF (Tapered Single with Flange)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 02474 / 02420-B | Bore (d) N/A 1.125 in28.575 mm | O.D. (D) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Outer Ring Width (C) N/A 0.6875 in17.463 mm | Width (T) N/A 0.3437 in8.730 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14300 lbf63800 N | Static Radial Load Rating (C0) N/A 15800 lbf70200 N | Series N/A 2400 |
CAD
N/A
|
| 02474A / 02420-B | Bore (d) N/A 1.1806 in29.987 mm | O.D. (D) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Outer Ring Width (C) N/A 0.6875 in17.463 mm | Width (T) N/A 0.3437 in8.730 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14300 lbf63800 N | Static Radial Load Rating (C0) N/A 15800 lbf70200 N | Series N/A 2400 |
CAD
N/A
|
| 02475 / 02420-B | Bore (d) N/A 1.25 in31.75 mm | O.D. (D) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Outer Ring Width (C) N/A 0.6875 in17.463 mm | Width (T) N/A 0.3437 in8.730 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14300 lbf63800 N | Static Radial Load Rating (C0) N/A 15800 lbf70200 N | Series N/A 2400 |
CAD
N/A
|
| 02476 / 02420-B | Bore (d) N/A 1.25 in31.75 mm | O.D. (D) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Outer Ring Width (C) N/A 0.6875 in17.463 mm | Width (T) N/A 0.3437 in8.730 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14300 lbf63800 N | Static Radial Load Rating (C0) N/A 15800 lbf70200 N | Series N/A 2400 |
CAD
N/A
|
| 02473 / 02420-B | Bore (d) N/A 1 in25.4 mm | O.D. (D) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Outer Ring Width (C) N/A 0.6875 in17.463 mm | Width (T) N/A 0.3437 in8.730 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14300 lbf63800 N | Static Radial Load Rating (C0) N/A 15800 lbf70200 N | Series N/A 2400 |
CAD
N/A
|
| 05079 / 05185-B | Bore (d) N/A 0.7869 in19.987 mm | O.D. (D) N/A 1.8504 in47 mm | Inner Ring Width (B) N/A 0.5662 in14.381 mm | Outer Ring Width (C) N/A 0.4375 in11.113 mm | Width (T) N/A 0.2381 in6.048 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6010 lbf26700 N | Static Radial Load Rating (C0) N/A 5720 lbf25400 N | Series N/A 5000 |
CAD
N/A
|
| 05075 / 05185-B | Bore (d) N/A 3/4 in19.05 mm | O.D. (D) N/A 1.8504 in47 mm | Inner Ring Width (B) N/A 0.5662 in14.381 mm | Outer Ring Width (C) N/A 0.4375 in11.113 mm | Width (T) N/A 0.2377 in6.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6010 lbf26700 N | Static Radial Load Rating (C0) N/A 5720 lbf25400 N | Series N/A 5000 |
CAD
N/A
|
| 05066 / 05185-B | Bore (d) N/A 0.6690 in16.993 mm | O.D. (D) N/A 1.8504 in47 mm | Inner Ring Width (B) N/A 0.5662 in14.381 mm | Outer Ring Width (C) N/A 0.4375 in11.113 mm | Width (T) N/A 0.2377 in6.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6010 lbf26700 N | Static Radial Load Rating (C0) N/A 5720 lbf25400 N | Series N/A 5000 |
CAD
N/A
|
| 05062 / 05185-B | Bore (d) N/A 0.625 in15.875 mm | O.D. (D) N/A 1.8504 in47 mm | Inner Ring Width (B) N/A 0.5662 in14.381 mm | Outer Ring Width (C) N/A 0.4375 in11.113 mm | Width (T) N/A 0.2377 in6.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6010 lbf26700 N | Static Radial Load Rating (C0) N/A 5720 lbf25400 N | Series N/A 5000 |
CAD
N/A
|
| 07098 / 07196-B | Bore (d) N/A 0.9835 in24.981 mm | O.D. (D) N/A 1.9687 in50.005 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Outer Ring Width (C) N/A 0.375 in9.525 mm | Width (T) N/A 0.2657 in6.749 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6540 lbf29100 N | Static Radial Load Rating (C0) N/A 6650 lbf29600 N | Series N/A 7000 |
CAD
N/A
|
| 07087 / 07196-B | Bore (d) N/A 0.875 in22.225 mm | O.D. (D) N/A 1.9687 in50.005 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Outer Ring Width (C) N/A 0.375 in9.525 mm | Width (T) N/A 0.2657 in6.749 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6540 lbf29100 N | Static Radial Load Rating (C0) N/A 6650 lbf29600 N | Series N/A 7000 |
CAD
N/A
|
| 07098 / 07204-B | Bore (d) N/A 0.9835 in24.981 mm | O.D. (D) N/A 2.047 in51.994 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Outer Ring Width (C) N/A 0.5 in12.7 mm | Width (T) N/A 0.2000 in5.080 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6540 lbf29100 N | Static Radial Load Rating (C0) N/A 6650 lbf29600 N | Series N/A 7000 |
CAD
N/A
|
| 07079 / 07204-B | Bore (d) N/A 0.7874 in20 mm | O.D. (D) N/A 2.047 in51.994 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Outer Ring Width (C) N/A 0.5 in12.7 mm | Width (T) N/A 0.2000 in5.080 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6540 lbf29100 N | Static Radial Load Rating (C0) N/A 6650 lbf29600 N | Series N/A 7000 |
CAD
N/A
|
| 07093 / 07204-B | Bore (d) N/A 0.9375 in23.813 mm | O.D. (D) N/A 2.047 in51.994 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Outer Ring Width (C) N/A 0.5 in12.7 mm | Width (T) N/A 0.2000 in5.080 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6540 lbf29100 N | Static Radial Load Rating (C0) N/A 6650 lbf29600 N | Series N/A 7000 |
CAD
N/A
|
| 07087 / 07204-B | Bore (d) N/A 0.875 in22.225 mm | O.D. (D) N/A 2.047 in51.994 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Outer Ring Width (C) N/A 0.5 in12.7 mm | Width (T) N/A 0.2000 in5.080 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6540 lbf29100 N | Static Radial Load Rating (C0) N/A 6650 lbf29600 N | Series N/A 7000 |
CAD
N/A
|
| 07087X / 07210XB | Bore (d) N/A 0.875 in22.225 mm | O.D. (D) N/A 2 in50.8 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Outer Ring Width (C) N/A 0.5 in12.7 mm | Width (T) N/A 0.2000 in5.080 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6540 lbf29100 N | Static Radial Load Rating (C0) N/A 6650 lbf29600 N | Series N/A 7000 |
CAD
N/A
|
| 07100-SA / 07210XB | Bore (d) N/A 1 in25.4 mm | O.D. (D) N/A 2 in50.8 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Outer Ring Width (C) N/A 0.5 in12.7 mm | Width (T) N/A 0.2000 in5.080 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6540 lbf29100 N | Static Radial Load Rating (C0) N/A 6650 lbf29600 N | Series N/A 7000 |
CAD
N/A
|
| 08125 / 08231-B | Bore (d) N/A 1.25 in31.75 mm | O.D. (D) N/A 2.3125 in58.738 mm | Inner Ring Width (B) N/A 0.5937 in15.080 mm | Outer Ring Width (C) N/A 0.4219 in10.716 mm | Width (T) N/A 0.2652 in6.736 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7130 lbf31700 N | Static Radial Load Rating (C0) N/A 7880 lbf35000 N | Series N/A 8000 |
CAD
N/A
|
| 09067 / 09195AB | Bore (d) N/A 3/4 in19.05 mm | O.D. (D) N/A 1.9380 in49.225 mm | Inner Ring Width (B) N/A 0.75 in19.05 mm | Outer Ring Width (C) N/A 0.5625 in14.288 mm | Width (T) N/A 0.2755 in6.998 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9630 lbf42800 N | Static Radial Load Rating (C0) N/A 9100 lbf40500 N | Series N/A 9000 |
CAD
N/A
|
| 09070 / 09195AB | Bore (d) N/A 0.695 in17.653 mm | O.D. (D) N/A 1.9380 in49.225 mm | Inner Ring Width (B) N/A 0.8480 in21.539 mm | Outer Ring Width (C) N/A 0.5625 in14.288 mm | Width (T) N/A 0.3468 in8.809 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9630 lbf42800 N | Static Radial Load Rating (C0) N/A 9100 lbf40500 N | Series N/A 9000 |
CAD
N/A
|
| 09074 / 09195AB | Bore (d) N/A 3/4 in19.05 mm | O.D. (D) N/A 1.9380 in49.225 mm | Inner Ring Width (B) N/A 0.8480 in21.539 mm | Outer Ring Width (C) N/A 0.5625 in14.288 mm | Width (T) N/A 0.3468 in8.809 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9630 lbf42800 N | Static Radial Load Rating (C0) N/A 9100 lbf40500 N | Series N/A 9000 |
CAD
N/A
|
| 09075 / 09195AB | Bore (d) N/A 0.7480 in18.999 mm | O.D. (D) N/A 1.9380 in49.225 mm | Inner Ring Width (B) N/A 0.8792 in22.332 mm | Outer Ring Width (C) N/A 0.5625 in14.288 mm | Width (T) N/A 0.3780 in9.601 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9630 lbf42800 N | Static Radial Load Rating (C0) N/A 9100 lbf40500 N | Series N/A 9000 |
CAD
N/A
|
| 09076 / 09195AB | Bore (d) N/A 0.7480 in18.999 mm | O.D. (D) N/A 1.9380 in49.225 mm | Inner Ring Width (B) N/A 0.8792 in22.332 mm | Outer Ring Width (C) N/A 0.5625 in14.288 mm | Width (T) N/A 0.3780 in9.601 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9630 lbf42800 N | Static Radial Load Rating (C0) N/A 9100 lbf40500 N | Series N/A 9000 |
CAD
N/A
|
| 09078 / 09195AB | Bore (d) N/A 3/4 in19.05 mm | O.D. (D) N/A 1.9380 in49.225 mm | Inner Ring Width (B) N/A 0.8480 in21.539 mm | Outer Ring Width (C) N/A 0.5625 in14.288 mm | Width (T) N/A 0.3468 in8.809 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9630 lbf42800 N | Static Radial Load Rating (C0) N/A 9100 lbf40500 N | Series N/A 9000 |
CAD
N/A
|
| 09081 / 09195AB | Bore (d) N/A 0.8120 in20.625 mm | O.D. (D) N/A 1.9380 in49.225 mm | Inner Ring Width (B) N/A 0.8480 in21.539 mm | Outer Ring Width (C) N/A 0.5625 in14.288 mm | Width (T) N/A 0.3468 in8.809 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9630 lbf42800 N | Static Radial Load Rating (C0) N/A 9100 lbf40500 N | Series N/A 9000 |
CAD
N/A
|