Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 39590 / 39520-B | N/A 2.625 in66.675 mm | N/A 4.4375 in112.713 mm | N/A 1.1875 in30.163 mm | N/A 0.9375 in23.813 mm | N/A 0.4688 in11.908 mm | N/A 37500 lbf167000 N | N/A 50300 lbf224000 N | N/A 39500 |
N/A
|
| 41100 / 41286B | N/A 1 in25.4 mm | N/A 2.8593 in72.626 mm | N/A 0.955 in24.257 mm | N/A 0.6875 in17.463 mm | N/A 0.5 in12.7 mm | N/A 18600 lbf82600 N | N/A 14400 lbf64100 N | N/A 41000 |
N/A
|
| 41125 / 41286B | N/A 1.125 in28.575 mm | N/A 2.8593 in72.626 mm | N/A 0.955 in24.257 mm | N/A 0.6875 in17.463 mm | N/A 0.5 in12.7 mm | N/A 18600 lbf82600 N | N/A 14400 lbf64100 N | N/A 41000 |
N/A
|
| 41106 / 41286-B | N/A 1.0625 in26.988 mm | N/A 2.8593 in72.626 mm | N/A 0.955 in24.257 mm | N/A 0.6875 in17.463 mm | N/A 0.5 in12.7 mm | N/A 18600 lbf82600 N | N/A 14400 lbf64100 N | N/A 41000 |
N/A
|
| 42381 / 42587-B | N/A 3.8125 in96.838 mm | N/A 5.875 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 0.9688 in24.608 mm | N/A 0.5 in12.7 mm | N/A 43400 lbf193000 N | N/A 54300 lbf241000 N | N/A 42000 |
N/A
|
| 42350-90194 | N/A 3.5 in88.9 mm | N/A 5.875 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 0.9688 in24.608 mm | N/A 0.5 in12.7 mm | N/A 43400 lbf193000 N | N/A 54300 lbf241000 N | N/A 42000 |
N/A
|
| 42362 / 42587-B | N/A 3.625 in92.075 mm | N/A 5.875 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 0.9688 in24.608 mm | N/A 0.5 in12.7 mm | N/A 36600 lbf163000 N | N/A 54300 lbf241000 N | N/A 42000 |
N/A
|
| 42368 / 42587-B | N/A 3 11/16 in93.663 mm | N/A 5.875 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 0.9688 in24.608 mm | N/A 0.5 in12.7 mm | N/A 43400 lbf193000 N | N/A 54300 lbf241000 N | N/A 42000 |
N/A
|
| 42375 / 42587-B | N/A 3.75 in95.25 mm | N/A 5.875 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 0.9688 in24.608 mm | N/A 0.5 in12.7 mm | N/A 43400 lbf193000 N | N/A 54300 lbf241000 N | N/A 42000 |
N/A
|
| 42690 / 42620-B | N/A 3.0625 in77.788 mm | N/A 5 in127 mm | N/A 1.2205 in31.001 mm | N/A 0.875 in22.225 mm | N/A 0.5313 in13.495 mm | N/A 36200 lbf161000 N | N/A 49800 lbf222000 N | N/A 42600 |
N/A
|
| 42687 / 42623-B | N/A 3 in76.2 mm | N/A 5.1181 in130 mm | N/A 1.2205 in31.001 mm | N/A 0.875 in22.225 mm | N/A 0.5313 in13.495 mm | N/A 36200 lbf161000 N | N/A 49800 lbf222000 N | N/A 42600 |
N/A
|
| 441 / 432AB | N/A 1.378 in35.001 mm | N/A 3.625 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 440 / 432AB | N/A 1.5 in38.1 mm | N/A 3.625 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 439 / 432AB | N/A 1.625 in41.275 mm | N/A 3.625 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 438W / 432AB | N/A 1.75 in44.45 mm | N/A 3.625 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4378 in11.120 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 438 / 432AB | N/A 1.75 in44.45 mm | N/A 3.625 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 437 / 432AB | N/A 1.8020 in45.771 mm | N/A 3.625 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4378 in11.120 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 436 / 432AB | N/A 1.8125 in46.038 mm | N/A 3.625 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 435 / 432AB | N/A 1.75 in44.45 mm | N/A 3.625 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 442-S / 432AB | N/A 1.5748 in40 mm | N/A 3.625 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 443 / 432AB | N/A 1.25 in31.75 mm | N/A 3.625 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 444 / 432AB | N/A 1.5 in38.1 mm | N/A 3.625 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 449 / 432AB | N/A 1.375 in34.925 mm | N/A 3.625 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 447 / 432AB | N/A 1.625 in41.275 mm | N/A 3.625 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 436 / 432-B | N/A 1.8125 in46.038 mm | N/A 3.75 in95.25 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|