Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 440 / 432B | N/A 1.5 in38.1 mm | N/A 3.75 in95.25 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 449 / 432-B | N/A 1.375 in34.925 mm | N/A 3.75 in95.25 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 438 / 432B | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 442-S / 432-B | N/A 1.5748 in40 mm | N/A 3.75 in95.25 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 435 / 432-B | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 441 / 432-B | N/A 1.378 in35.001 mm | N/A 3.75 in95.25 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 444 / 432B | N/A 1.5 in38.1 mm | N/A 3.75 in95.25 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 447 / 432B | N/A 1.625 in41.275 mm | N/A 3.75 in95.25 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 44143 / 44348B | N/A 1.4375 in36.513 mm | N/A 3.4843 in88.501 mm | N/A 0.933 in23.698 mm | N/A 0.6875 in17.463 mm | N/A 0.5312 in13.492 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N | N/A 44000 |
N/A
|
| 44150 / 44348B | N/A 1.5 in38.1 mm | N/A 3.4843 in88.501 mm | N/A 0.933 in23.698 mm | N/A 0.6875 in17.463 mm | N/A 0.5312 in13.492 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N | N/A 44000 |
N/A
|
| 44156 / 44348-B | N/A 1.5625 in39.688 mm | N/A 3.4843 in88.501 mm | N/A 0.933 in23.698 mm | N/A 0.6875 in17.463 mm | N/A 0.5312 in13.492 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N | N/A 44000 |
N/A
|
| 44157 / 44348-B | N/A 1.5748 in40 mm | N/A 3.4843 in88.501 mm | N/A 0.933 in23.698 mm | N/A 0.6875 in17.463 mm | N/A 0.5312 in13.492 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N | N/A 44000 |
N/A
|
| 44162 / 44348B | N/A 1.625 in41.275 mm | N/A 3.4843 in88.501 mm | N/A 0.933 in23.698 mm | N/A 0.6875 in17.463 mm | N/A 0.5312 in13.492 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N | N/A 44000 |
N/A
|
| 44158 / 44348-B | N/A 1.5625 in39.688 mm | N/A 3.4843 in88.501 mm | N/A 0.933 in23.698 mm | N/A 0.6875 in17.463 mm | N/A 0.5312 in13.492 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N | N/A 44000 |
N/A
|
| 45291 / 45220-B | N/A 2.25 in57.15 mm | N/A 4.125 in104.775 mm | N/A 1.2188 in30.958 mm | N/A 0.9375 in23.813 mm | N/A 0.4688 in11.908 mm | N/A 34500 lbf153000 N | N/A 42600 lbf189000 N | N/A 45200 |
N/A
|
| 45290 / 45220-B | N/A 2.25 in57.15 mm | N/A 4.125 in104.775 mm | N/A 1.2188 in30.958 mm | N/A 0.9375 in23.813 mm | N/A 0.4688 in11.908 mm | N/A 34500 lbf153000 N | N/A 42600 lbf189000 N | N/A 45200 |
N/A
|
| 45285A / 45220-B | N/A 2 in50.8 mm | N/A 4.125 in104.775 mm | N/A 1.2188 in30.958 mm | N/A 0.9375 in23.813 mm | N/A 0.4688 in11.908 mm | N/A 34500 lbf153000 N | N/A 42600 lbf189000 N | N/A 45200 |
N/A
|
| 45285 / 45220-B | N/A 2 in50.8 mm | N/A 4.125 in104.775 mm | N/A 1.2188 in30.958 mm | N/A 0.9375 in23.813 mm | N/A 0.4688 in11.908 mm | N/A 34500 lbf153000 N | N/A 42600 lbf189000 N | N/A 45200 |
N/A
|
| 460 / 453-B | N/A 1.75 in44.45 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N | N/A 455 |
N/A
|
| 462 / 453-B | N/A 2.25 in57.15 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N | N/A 455 |
N/A
|
| 461 / 453B | N/A 1.6870 in42.850 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.875 in22.225 mm | N/A 0.4375 in11.113 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N | N/A 455 |
N/A
|
| 456 / 453-B | N/A 2.125 in53.975 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N | N/A 455 |
N/A
|
| 469 / 453-B | N/A 2.25 in57.15 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N | N/A 455 |
N/A
|
| 455 / 453-B | N/A 2 in50.8 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.875 in22.225 mm | N/A 0.4375 in11.113 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N | N/A 455 |
N/A
|
| 455-S / 453-B | N/A 2 in50.8 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N | N/A 455 |
N/A
|