Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_1ROWASSY_TSF_32312BM-90KM2-T
TRB TSF Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

Series

CAD

567 / 563-B N/A 2.875 in73.025 mm N/A 5 in127 mm N/A 1.424 in36.17 mm N/A 1.125 in28.575 mm N/A 0.5625 in14.288 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A 565 N/A
566 / 563-B N/A 2.75 in69.85 mm N/A 5 in127 mm N/A 1.424 in36.17 mm N/A 1.125 in28.575 mm N/A 0.5625 in14.288 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A 565 N/A
565 / 563-B N/A 2.5 in63.5 mm N/A 5 in127 mm N/A 1.424 in36.17 mm N/A 1.125 in28.575 mm N/A 0.5625 in14.288 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A 565 N/A
567A / 563-B N/A 2.8125 in71.438 mm N/A 5 in127 mm N/A 1.424 in36.17 mm N/A 1.125 in28.575 mm N/A 0.5625 in14.288 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A 565 N/A
56425 / 56650-B N/A 4.25 in107.95 mm N/A 6.5 in165.1 mm N/A 1.4375 in36.513 mm N/A 1.0625 in26.988 mm N/A 0.625 in15.875 mm N/A 50900 lbf226000 N N/A 79700 lbf355000 N N/A 56000 N/A
581 / 572-B N/A 3.1875 in80.963 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 1.125 in28.575 mm N/A 0.5625 in14.288 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A 575 N/A
577 / 572-B N/A 2.9375 in74.613 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 1.125 in28.575 mm N/A 0.5625 in14.288 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A 575 N/A
580 / 572-B N/A 3.25 in82.55 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 1.125 in28.575 mm N/A 0.5625 in14.288 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A 575 N/A
575 / 572-B N/A 3 in76.2 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 1.125 in28.575 mm N/A 0.5625 in14.288 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A 575 N/A
595A / 592-B N/A 3.125 in79.375 mm N/A 6 in152.4 mm N/A 1.43 in36.322 mm N/A 1.1875 in30.163 mm N/A 0.625 in15.875 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A 595 N/A
594 / 592-B N/A 3.75 in95.25 mm N/A 6 in152.4 mm N/A 1.43 in36.322 mm N/A 1.1875 in30.163 mm N/A 0.625 in15.875 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A 595 N/A
597 / 592-B N/A 3 11/16 in93.663 mm N/A 6 in152.4 mm N/A 1.43 in36.322 mm N/A 1.1875 in30.163 mm N/A 0.625 in15.875 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A 595 N/A
593 / 592-B N/A 3.5 in88.9 mm N/A 6 in152.4 mm N/A 1.43 in36.322 mm N/A 1.1875 in30.163 mm N/A 0.625 in15.875 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A 595 N/A
594A / 592-B N/A 3.75 in95.25 mm N/A 6 in152.4 mm N/A 1.43 in36.322 mm N/A 1.1875 in30.163 mm N/A 0.625 in15.875 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A 595 N/A
595 / 592-B N/A 3.25 in82.55 mm N/A 6 in152.4 mm N/A 1.43 in36.322 mm N/A 1.1875 in30.163 mm N/A 0.625 in15.875 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A 595 N/A
596 / 592-B N/A 3.375 in85.725 mm N/A 6 in152.4 mm N/A 1.43 in36.322 mm N/A 1.1875 in30.163 mm N/A 0.625 in15.875 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A 595 N/A
596-S / 592-B N/A 3 7/16 in87.313 mm N/A 6 in152.4 mm N/A 1.43 in36.322 mm N/A 1.1875 in30.163 mm N/A 0.625 in15.875 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A 595 N/A
598 / 592-B N/A 3.625 in92.075 mm N/A 6 in152.4 mm N/A 1.43 in36.322 mm N/A 1.1875 in30.163 mm N/A 0.625 in15.875 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A 595 N/A
59201 / 59412-B N/A 2 in50.8 mm N/A 4.125 in104.775 mm N/A 1.4375 in36.513 mm N/A 1.125 in28.575 mm N/A 0.4688 in11.908 mm N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A 59000 N/A
59187 / 59429-B N/A 1.875 in47.625 mm N/A 4.2900 in108.966 mm N/A 1.4375 in36.513 mm N/A 1.0625 in26.988 mm N/A 0.5625 in14.288 mm N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A 59000 N/A
59175 / 59429-B N/A 1.75 in44.45 mm N/A 4.2900 in108.966 mm N/A 1.4375 in36.513 mm N/A 1.0625 in26.988 mm N/A 0.5625 in14.288 mm N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A 59000 N/A
621 / 612-B N/A 2.125 in53.975 mm N/A 4.75 in120.65 mm N/A 1.625 in41.275 mm N/A 1.25 in31.75 mm N/A 0.6562 in16.667 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A 615 N/A
620 / 612-B N/A 1.5625 in39.688 mm N/A 4.75 in120.65 mm N/A 1.625 in41.275 mm N/A 1.25 in31.75 mm N/A 0.6562 in16.667 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A 615 N/A
619 / 612-B N/A 2 in50.8 mm N/A 4.75 in120.65 mm N/A 1.625 in41.275 mm N/A 1.25 in31.75 mm N/A 0.6562 in16.667 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A 615 N/A
617 / 612-B N/A 1.875 in47.625 mm N/A 4.75 in120.65 mm N/A 1.625 in41.275 mm N/A 1.25 in31.75 mm N/A 0.6525 in16.574 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A 615 N/A
Unit of Measure
« 16 17 18 19 20 »