Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 71437 / 71750-B | N/A 4.375 in111.125 mm | N/A 7.5 in190.5 mm | N/A 1.9375 in49.213 mm | N/A 1.375 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 81700 lbf364000 N | N/A 122000 lbf543000 N | N/A 71000 |
N/A
|
| 71425 / 71750-B | N/A 4.25 in107.95 mm | N/A 7.5 in190.5 mm | N/A 1.9375 in49.213 mm | N/A 1.375 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 81700 lbf364000 N | N/A 122000 lbf543000 N | N/A 71000 |
N/A
|
| 71412 / 71750-B | N/A 4.125 in104.775 mm | N/A 7.5 in190.5 mm | N/A 1.9375 in49.213 mm | N/A 1.375 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 81700 lbf364000 N | N/A 122000 lbf543000 N | N/A 71000 |
N/A
|
| 749 / 742-B | N/A 3.3475 in85.027 mm | N/A 5.9090 in150.089 mm | N/A 1.8375 in46.673 mm | N/A 1.4375 in36.513 mm | N/A 0.625 in15.875 mm | N/A 84700 lbf377000 N | N/A 93800 lbf417000 N | N/A 745 |
N/A
|
| 745A / 742B | N/A 2.75 in69.85 mm | N/A 5.9090 in150.089 mm | N/A 1.8375 in46.673 mm | N/A 1.4375 in36.513 mm | N/A 0.625 in15.875 mm | N/A 84700 lbf377000 N | N/A 93800 lbf417000 N | N/A 745 |
N/A
|
| 745 / 742-B | N/A 2.3595 in59.931 mm | N/A 5.9090 in150.089 mm | N/A 1.8375 in46.673 mm | N/A 1.4375 in36.513 mm | N/A 0.625 in15.875 mm | N/A 71400 lbf318000 N | N/A 93800 lbf417000 N | N/A 745 |
N/A
|
| 74525 / 74850-B | N/A 5.25 in133.35 mm | N/A 8.5 in215.9 mm | N/A 1.875 in47.625 mm | N/A 1.375 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N | N/A 74000 |
N/A
|
| 74500 / 74850-B | N/A 5 in127 mm | N/A 8.5 in215.9 mm | N/A 1.875 in47.625 mm | N/A 1.375 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N | N/A 74000 |
N/A
|
| 74537 / 74850-B | N/A 5.375 in136.525 mm | N/A 8.5 in215.9 mm | N/A 1.875 in47.625 mm | N/A 1.375 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N | N/A 74000 |
N/A
|
| 74550 / 74850-B | N/A 5.5 in139.7 mm | N/A 8.5 in215.9 mm | N/A 1.875 in47.625 mm | N/A 1.375 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N | N/A 74000 |
N/A
|
| 760 / 752B | N/A 3.5625 in90.488 mm | N/A 6.375 in161.925 mm | N/A 1.9 in48.26 mm | N/A 1.5 in38.1 mm | N/A 0.6870 in17.450 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N | N/A 755 |
N/A
|
| 758 / 752-B | N/A 3.375 in85.725 mm | N/A 6.375 in161.925 mm | N/A 1.9 in48.26 mm | N/A 1.5 in38.1 mm | N/A 0.6870 in17.450 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N | N/A 755 |
N/A
|
| 766 / 752-B | N/A 3.5 in88.9 mm | N/A 6.375 in161.925 mm | N/A 1.9 in48.26 mm | N/A 1.5 in38.1 mm | N/A 0.6870 in17.450 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N | N/A 755 |
N/A
|
| 757 / 752-B | N/A 3.25 in82.55 mm | N/A 6.375 in161.925 mm | N/A 1.9 in48.26 mm | N/A 1.5 in38.1 mm | N/A 0.6870 in17.450 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N | N/A 755 |
N/A
|
| 759 / 752-B | N/A 3.5 in88.9 mm | N/A 6.375 in161.925 mm | N/A 1.9 in48.26 mm | N/A 1.5 in38.1 mm | N/A 0.6875 in17.463 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N | N/A 755 |
N/A
|
| 755 / 752-B | N/A 3 in76.2 mm | N/A 6.375 in161.925 mm | N/A 1.9 in48.26 mm | N/A 1.5 in38.1 mm | N/A 0.6870 in17.450 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N | N/A 755 |
N/A
|
| 782 / 772-B | N/A 4.125 in104.775 mm | N/A 7.125 in180.975 mm | N/A 1.89 in48.006 mm | N/A 1.5 in38.1 mm | N/A 0.6875 in17.463 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N | N/A 775 |
N/A
|
| 783 / 772-B | N/A 3.937 in100 mm | N/A 7.125 in180.975 mm | N/A 1.89 in48.006 mm | N/A 1.5 in38.1 mm | N/A 0.6875 in17.463 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N | N/A 775 |
N/A
|
| 777 / 772-B | N/A 3.75 in95.25 mm | N/A 7.125 in180.975 mm | N/A 1.89 in48.006 mm | N/A 1.5 in38.1 mm | N/A 0.6875 in17.463 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N | N/A 775 |
N/A
|
| 776 / 772B | N/A 3.75 in95.25 mm | N/A 7.125 in180.975 mm | N/A 1.89 in48.006 mm | N/A 1.5 in38.1 mm | N/A 0.6875 in17.463 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N | N/A 775 |
N/A
|
| 779 / 772-B | N/A 3.875 in98.425 mm | N/A 7.125 in180.975 mm | N/A 1.89 in48.006 mm | N/A 1.5 in38.1 mm | N/A 0.6875 in17.463 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N | N/A 775 |
N/A
|
| 780 / 772-B | N/A 4 in101.6 mm | N/A 7.125 in180.975 mm | N/A 1.89 in48.006 mm | N/A 1.5 in38.1 mm | N/A 0.6875 in17.463 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N | N/A 775 |
N/A
|
| 775 / 772-B | N/A 3.5 in88.9 mm | N/A 7.125 in180.975 mm | N/A 1.89 in48.006 mm | N/A 1.5 in38.1 mm | N/A 0.6875 in17.463 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N | N/A 775 |
N/A
|
| 77375 / 77675B | N/A 3.75 in95.25 mm | N/A 6.75 in171.45 mm | N/A 1.9 in48.26 mm | N/A 1.5 in38.1 mm | N/A 0.6875 in17.463 mm | N/A 90500 lbf403000 N | N/A 107000 lbf474000 N | N/A 77000 |
N/A
|
| 795 / 792B | N/A 4.75 in120.65 mm | N/A 8.125 in206.375 mm | N/A 1.875 in47.625 mm | N/A 1.375 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 85000 lbf378000 N | N/A 133000 lbf593000 N | N/A 795 |
N/A
|