Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_1ROWASSY_TSF_32312BM-90KM2-T
TRB TSF Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

Series

CAD

82576 / 82950-B N/A 5.75 in146.05 mm N/A 9.5 in241.3 mm N/A 2.23 in56.642 mm N/A 1.75 in44.45 mm N/A 0.875 in22.225 mm N/A 116000 lbf515000 N N/A 182000 lbf810000 N N/A 82000 N/A
850 / 832-B N/A 3.5 in88.9 mm N/A 6.625 in168.275 mm N/A 2.219 in56.363 mm N/A 1.625 in41.275 mm N/A 0.875 in22.225 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A 835 N/A
842 / 832-B N/A 3.25 in82.55 mm N/A 6.625 in168.275 mm N/A 2.219 in56.363 mm N/A 1.625 in41.275 mm N/A 0.875 in22.225 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A 835 N/A
835 / 832B N/A 2.75 in69.85 mm N/A 6.625 in168.275 mm N/A 2.219 in56.363 mm N/A 1.625 in41.275 mm N/A 0.875 in22.225 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A 835 N/A
841 / 832-B N/A 3.375 in85.725 mm N/A 6.625 in168.275 mm N/A 2.219 in56.363 mm N/A 1.625 in41.275 mm N/A 0.875 in22.225 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A 835 N/A
837 / 832B N/A 3 in76.2 mm N/A 6.625 in168.275 mm N/A 2.219 in56.363 mm N/A 1.625 in41.275 mm N/A 0.875 in22.225 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A 835 N/A
839 / 832B N/A 3.25 in82.55 mm N/A 6.625 in168.275 mm N/A 2.219 in56.363 mm N/A 1.625 in41.275 mm N/A 0.875 in22.225 mm N/A 92000 lbf409000 N N/A 117000 lbf522000 N N/A 835 N/A
838 / 832-B N/A 3.1875 in80.963 mm N/A 6.625 in168.275 mm N/A 2.219 in56.363 mm N/A 1.625 in41.275 mm N/A 0.875 in22.225 mm N/A 92000 lbf409000 N N/A 117000 lbf522000 N N/A 835 N/A
8578-90197 N/A 9.5 in241.3 mm N/A 12.875 in327.025 mm N/A 2.0625 in52.388 mm N/A 1.4375 in36.513 mm N/A 1 in25.4 mm N/A 119000 lbf527000 N N/A 240000 lbf1070000 N N/A 8500 N/A
8573-903A6 N/A 9 in228.6 mm N/A 12.875 in327.025 mm N/A 2.0625 in52.388 mm N/A 1.4375 in36.513 mm N/A 1 in25.4 mm N/A 126000 lbf558000 N N/A 240000 lbf1070000 N N/A 8500 N/A
855 / 854-B N/A 3.5 in88.9 mm N/A 7.5 in190.5 mm N/A 2.265 in57.531 mm N/A 1.75 in44.45 mm N/A 0.875 in22.225 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A 855 N/A
861 / 854B N/A 4 in101.6 mm N/A 7.5 in190.5 mm N/A 2.265 in57.531 mm N/A 1.75 in44.45 mm N/A 0.875 in22.225 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A 855 N/A
864 / 854-B N/A 3.75 in95.25 mm N/A 7.5 in190.5 mm N/A 2.265 in57.531 mm N/A 1.75 in44.45 mm N/A 0.875 in22.225 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A 855 N/A
86650 / 86100-B N/A 6.5 in165.1 mm N/A 10 in254 mm N/A 1.8125 in46.038 mm N/A 1.3125 in33.338 mm N/A 0.875 in22.225 mm N/A 112000 lbf498000 N N/A 145000 lbf644000 N N/A 86000 N/A
86669 / 86100-B N/A 6.6929 in170 mm N/A 10 in254 mm N/A 1.8125 in46.038 mm N/A 1.3125 in33.338 mm N/A 0.875 in22.225 mm N/A 112000 lbf498000 N N/A 145000 lbf644000 N N/A 86000 N/A
87762 / 87111-B N/A 7.625 in193.675 mm N/A 11.125 in282.575 mm N/A 1.875 in47.625 mm N/A 1.4375 in36.513 mm N/A 0.9375 in23.812 mm N/A 114000 lbf509000 N N/A 156000 lbf692000 N N/A 87000 N/A
87750 / 87111-B N/A 7.5 in190.5 mm N/A 11.125 in282.575 mm N/A 1.875 in47.625 mm N/A 1.4375 in36.513 mm N/A 0.9375 in23.812 mm N/A 114000 lbf509000 N N/A 156000 lbf692000 N N/A 87000 N/A
898 / 892-B N/A 5.5 in139.7 mm N/A 9 in228.6 mm N/A 2.25 in57.15 mm N/A 1.75 in44.45 mm N/A 0.875 in22.225 mm N/A 117000 lbf520000 N N/A 182000 lbf809000 N N/A 895 N/A
9278 / 9221-B N/A 2.6875 in68.263 mm N/A 6.375 in161.925 mm N/A 1.8125 in46.038 mm N/A 1.1875 in30.163 mm N/A 0.9685 in24.600 mm N/A 79300 lbf353000 N N/A 74200 lbf330000 N N/A 9200 N/A
9285 / 9221-B N/A 3 in76.2 mm N/A 6.375 in161.925 mm N/A 1.8125 in46.038 mm N/A 1.1875 in30.163 mm N/A 0.9685 in24.600 mm N/A 79300 lbf353000 N N/A 74200 lbf330000 N N/A 9200 N/A
9275 / 9221-B N/A 2.375 in60.325 mm N/A 6.375 in161.925 mm N/A 1.8125 in46.038 mm N/A 1.1875 in30.163 mm N/A 0.9060 in23.012 mm N/A 66900 lbf298000 N N/A 74200 lbf330000 N N/A 9200 N/A
93825 / 93125-B N/A 8.25 in209.55 mm N/A 12.5 in317.5 mm N/A 2.5 in63.5 mm N/A 1.8125 in46.038 mm N/A 1.125 in28.575 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A 93000 N/A
93787 / 93125-B N/A 7.875 in200.025 mm N/A 12.5 in317.5 mm N/A 2.5 in63.5 mm N/A 1.8125 in46.038 mm N/A 1.125 in28.575 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A 93000 N/A
93708 / 93125-B N/A 7.0856 in179.974 mm N/A 12.5 in317.5 mm N/A 2.5 in63.5 mm N/A 1.8125 in46.038 mm N/A 1.125 in28.575 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A 93000 N/A
93800 / 93125-B N/A 8 in203.2 mm N/A 12.5 in317.5 mm N/A 2.5 in63.5 mm N/A 1.8125 in46.038 mm N/A 1.125 in28.575 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A 93000 N/A
Unit of Measure
« 16 17 18 19 20 »