Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 93750 / 93125-B | N/A 7.5 in190.5 mm | N/A 12.5 in317.5 mm | N/A 2.5 in63.5 mm | N/A 1.8125 in46.038 mm | N/A 1.125 in28.575 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N | N/A 93000 |
N/A
|
| 9380 / 9321-B | N/A 3 in76.2 mm | N/A 6.75 in171.45 mm | N/A 1.8125 in46.038 mm | N/A 1.25 in31.75 mm | N/A 1 in25.4 mm | N/A 81600 lbf363000 N | N/A 78800 lbf351000 N | N/A 9300 |
N/A
|
| 9386H / 9321-B | N/A 3.3125 in84.138 mm | N/A 6.75 in171.45 mm | N/A 1.8125 in46.038 mm | N/A 1.25 in31.75 mm | N/A 1 in25.4 mm | N/A 81600 lbf363000 N | N/A 78800 lbf351000 N | N/A 9300 |
N/A
|
| 938 / 932-B | N/A 4.5 in114.3 mm | N/A 8.375 in212.725 mm | N/A 2.625 in66.675 mm | N/A 2.125 in53.975 mm | N/A 0.9375 in23.813 mm | N/A 129000 lbf572000 N | N/A 177000 lbf786000 N | N/A 935 |
N/A
|
| 941 / 932-B | N/A 4 in101.6 mm | N/A 8.375 in212.725 mm | N/A 2.625 in66.675 mm | N/A 2.125 in53.975 mm | N/A 0.9375 in23.813 mm | N/A 129000 lbf572000 N | N/A 177000 lbf786000 N | N/A 935 |
N/A
|
| 94700 / 94113B | N/A 7 in177.8 mm | N/A 11.375 in288.925 mm | N/A 2.5 in63.5 mm | N/A 1.875 in47.625 mm | N/A 1.0625 in26.988 mm | N/A 148000 lbf660000 N | N/A 242000 lbf1070000 N | N/A 94000 |
N/A
|
| 94687 / 94113-B | N/A 6.875 in174.625 mm | N/A 11.375 in288.925 mm | N/A 2.5 in63.5 mm | N/A 1.875 in47.625 mm | N/A 1.0625 in26.988 mm | N/A 148000 lbf660000 N | N/A 242000 lbf1070000 N | N/A 94000 |
N/A
|
| 95528 / 95925-B | N/A 5.25 in133.35 mm | N/A 9.25 in234.95 mm | N/A 2.5 in63.5 mm | N/A 1.9375 in49.213 mm | N/A 1 in25.4 mm | N/A 141000 lbf629000 N | N/A 209000 lbf931000 N | N/A 95000 |
N/A
|
| 95525 / 95925B | N/A 5.25 in133.35 mm | N/A 9.25 in234.95 mm | N/A 2.5 in63.5 mm | N/A 1.9375 in49.213 mm | N/A 1 in25.4 mm | N/A 141000 lbf629000 N | N/A 209000 lbf931000 N | N/A 95000 |
N/A
|
| 95475 / 95925-B | N/A 4.75 in120.65 mm | N/A 9.25 in234.95 mm | N/A 2.5 in63.5 mm | N/A 1.9375 in49.213 mm | N/A 1 in25.4 mm | N/A 141000 lbf629000 N | N/A 209000 lbf931000 N | N/A 95000 |
N/A
|
| 95500 / 95925B | N/A 5 in127 mm | N/A 9.25 in234.95 mm | N/A 2.5 in63.5 mm | N/A 1.9375 in49.213 mm | N/A 1 in25.4 mm | N/A 141000 lbf629000 N | N/A 209000 lbf931000 N | N/A 95000 |
N/A
|
| 98400 / 98788-B | N/A 4 in101.6 mm | N/A 7.874 in200 mm | N/A 1.9375 in49.213 mm | N/A 1.375 in34.925 mm | N/A 1.0772 in27.361 mm | N/A 108000 lbf482000 N | N/A 117000 lbf519000 N | N/A 98000 |
N/A
|
| 98350 / 98788-B | N/A 3.5 in88.9 mm | N/A 7.874 in200 mm | N/A 1.9375 in49.213 mm | N/A 1.375 in34.925 mm | N/A 1.0772 in27.361 mm | N/A 108000 lbf482000 N | N/A 117000 lbf519000 N | N/A 98000 |
N/A
|
| 99600-90044 | N/A 6 in152.4 mm | N/A 10 in254 mm | N/A 2.625 in66.675 mm | N/A 1.875 in47.625 mm | N/A 1.1875 in30.163 mm | N/A 148000 lbf660000 N | N/A 231000 lbf1030000 N | N/A 99000 |
N/A
|
| 99550 / 99100-B | N/A 5.5 in139.7 mm | N/A 10 in254 mm | N/A 2.625 in66.675 mm | N/A 1.875 in47.625 mm | N/A 1.1875 in30.163 mm | N/A 148000 lbf660000 N | N/A 231000 lbf1030000 N | N/A 99000 |
N/A
|
| 99587 / 99100-B | N/A 5.875 in149.225 mm | N/A 10 in254 mm | N/A 2.625 in66.675 mm | N/A 1.875 in47.625 mm | N/A 1.1875 in30.163 mm | N/A 148000 lbf660000 N | N/A 231000 lbf1030000 N | N/A 99000 |
N/A
|
| 99575 / 99100-B | N/A 5.75 in146.05 mm | N/A 10 in254 mm | N/A 2.625 in66.675 mm | N/A 1.875 in47.625 mm | N/A 1.1875 in30.163 mm | N/A 148000 lbf660000 N | N/A 231000 lbf1030000 N | N/A 99000 |
N/A
|
| 99537 / 99100-B | N/A 5.375 in136.525 mm | N/A 10 in254 mm | N/A 2.625 in66.675 mm | N/A 1.875 in47.625 mm | N/A 1.1875 in30.163 mm | N/A 148000 lbf660000 N | N/A 231000 lbf1030000 N | N/A 99000 |
N/A
|
| A2031 / A2126-B | N/A 0.3125 in7.938 mm | N/A 1.2595 in31.991 mm | N/A 0.4246 in10.785 mm | N/A 0.3125 in7.938 mm | N/A 0.1755 in4.458 mm | N/A 2430 lbf10800 N | N/A 2070 lbf9230 N | N/A A2000 |
N/A
|
| A4050 / A4138-B | N/A 1/2 in12.7 mm | N/A 1.3775 in34.989 mm | N/A 0.4326 in10.988 mm | N/A 0.3437 in8.730 mm | N/A 0.1823 in4.630 mm | N/A 2960 lbf13200 N | N/A 2580 lbf11500 N | N/A A4000 |
N/A
|
| A4059 / A4138-B | N/A 0.5901 in14.989 mm | N/A 1.3775 in34.989 mm | N/A 0.4326 in10.988 mm | N/A 0.3437 in8.730 mm | N/A 0.1823 in4.630 mm | N/A 2960 lbf13200 N | N/A 2580 lbf11500 N | N/A A4000 |
N/A
|
| A6062 / A6157-B | N/A 0.625 in15.875 mm | N/A 1.5745 in39.992 mm | N/A 0.4391 in11.153 mm | N/A 0.375 in9.525 mm | N/A 0.1910 in4.851 mm | N/A 3020 lbf13400 N | N/A 2770 lbf12300 N | N/A A6000 |
N/A
|
| A6067 / A6157-B | N/A 0.6690 in16.993 mm | N/A 1.5745 in39.992 mm | N/A 0.4391 in11.153 mm | N/A 0.375 in9.525 mm | N/A 0.1910 in4.851 mm | N/A 3020 lbf13400 N | N/A 2770 lbf12300 N | N/A A6000 |
N/A
|
| A6075 / A6157-B | N/A 3/4 in19.05 mm | N/A 1.5745 in39.992 mm | N/A 0.4391 in11.153 mm | N/A 0.375 in9.525 mm | N/A 0.1910 in4.851 mm | N/A 3020 lbf13400 N | N/A 2770 lbf12300 N | N/A A6000 |
N/A
|
| H414249 / H414210-B | N/A 2.8125 in71.438 mm | N/A 5.375 in136.525 mm | N/A 1.625 in41.275 mm | N/A 1.25 in31.75 mm | N/A 0.6550 in16.637 mm | N/A 72600 lbf323000 N | N/A 75400 lbf335000 N | N/A H414200 |
N/A
|