Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_1ROWASSY_TSF_32312BM-90KM2-T
TRB TSF Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

Series

CAD

HM89446 / HM89410-B N/A 1.375 in34.925 mm N/A 3 in76.2 mm N/A 1.125 in28.575 mm N/A 0.9063 in23.02 mm N/A 0.4375 in11.113 mm N/A 24800 lbf110000 N N/A 26700 lbf119000 N N/A HM89400 N/A
HM89443 / HM89410-B N/A 1.3125 in33.338 mm N/A 3 in76.2 mm N/A 1.125 in28.575 mm N/A 0.9063 in23.02 mm N/A 0.4375 in11.113 mm N/A 24800 lbf110000 N N/A 26700 lbf119000 N N/A HM89400 N/A
HM911249 / HM911210-B N/A 2.4375 in61.913 mm N/A 5.125 in130.175 mm N/A 1.3125 in33.338 mm N/A 0.9375 in23.813 mm N/A 0.75 in19.05 mm N/A 44400 lbf198000 N N/A 41100 lbf183000 N N/A HM911200 N/A
HM911244 / HM911210-B N/A 2.3617 in59.987 mm N/A 5.125 in130.175 mm N/A 1.2175 in30.925 mm N/A 0.9375 in23.813 mm N/A 0.6550 in16.637 mm N/A 44400 lbf198000 N N/A 41100 lbf183000 N N/A HM911200 N/A
HM911245 / HM911210-B N/A 2.375 in60.325 mm N/A 5.125 in130.175 mm N/A 1.3125 in33.338 mm N/A 0.9375 in23.813 mm N/A 0.75 in19.05 mm N/A 44400 lbf198000 N N/A 41100 lbf183000 N N/A HM911200 N/A
L116149-99407 N/A 3.25 in82.55 mm N/A 4.5625 in115.888 mm N/A 0.8438 in21.433 mm N/A 0.6563 in16.67 mm N/A 0.3125 in7.938 mm N/A 20300 lbf90200 N N/A 33100 lbf147000 N N/A L116100 N/A
L305648-90045 N/A 1.968 in49.987 mm N/A 3.1875 in80.963 mm N/A 0.7188 in18.258 mm N/A 0.5625 in14.288 mm N/A 0.2813 in7.145 mm N/A 13700 lbf60800 N N/A 20000 lbf88800 N N/A L305600 N/A
L305649-90012 N/A 2 in50.8 mm N/A 3.1875 in80.963 mm N/A 0.7188 in18.258 mm N/A 0.5625 in14.288 mm N/A 0.2813 in7.145 mm N/A 13700 lbf60800 N N/A 20000 lbf88800 N N/A L305600 N/A
L357049 / L357019-B N/A 12 in304.8 mm N/A 15.9429 in404.950 mm N/A 2 in50.8 mm N/A 1.5 in38.1 mm N/A 0.875 in22.225 mm N/A 132000 lbf586000 N N/A 295000 lbf1310000 N N/A L357000 N/A
L467549-903A1 N/A 16 in406.4 mm N/A 20 in508 mm N/A 2.4375 in61.913 mm N/A 1.875 in47.625 mm N/A 1 in25.4 mm N/A 193000 lbf859000 N N/A 502000 lbf2230000 N N/A L467500 N/A
L507949-99302 N/A 2.25 in57.15 mm N/A 3.4375 in87.313 mm N/A 0.7188 in18.258 mm N/A 0.5625 in14.288 mm N/A 0.2813 in7.145 mm N/A 14100 lbf62700 N N/A 21500 lbf95600 N N/A L507900 N/A
L624549 / L624510-B N/A 4.75 in120.65 mm N/A 6.3125 in160.338 mm N/A 0.8438 in21.433 mm N/A 0.6563 in16.67 mm N/A 0.3438 in8.733 mm N/A 23700 lbf105000 N N/A 46400 lbf206000 N N/A L624500 N/A
L630349 / L630310-B N/A 6 in152.4 mm N/A 7.5625 in192.088 mm N/A 0.9449 in24.000 mm N/A 0.7480 in18.999 mm N/A 0.3925 in9.970 mm N/A 32000 lbf143000 N N/A 62200 lbf277000 N N/A L630300 N/A
L853049 / L853011-B N/A 10.875 in276.225 mm N/A 13.7775 in349.949 mm N/A 1.375 in34.925 mm N/A 0.9375 in23.813 mm N/A 0.7362 in18.699 mm N/A 74900 lbf333000 N N/A 169000 lbf750000 N N/A L853000 N/A
L865547 / L865512-B N/A 15 in381 mm N/A 18.8750 in479.425 mm N/A 1.875 in47.625 mm N/A 1.375 in34.925 mm N/A 0.9375 in23.813 mm N/A 133000 lbf594000 N N/A 311000 lbf1380000 N N/A L865500 N/A
LL205449 / LL205410-B N/A 2 in50.8 mm N/A 3.0625 in77.788 mm N/A 0.5 in12.7 mm N/A 0.375 in9.525 mm N/A 0.2350 in5.969 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A LL205400 N/A
LL408049 / LL408010-B N/A 2.25 in57.15 mm N/A 3.3438 in84.933 mm N/A 0.5 in12.7 mm N/A 0.375 in9.525 mm N/A 0.2350 in5.969 mm N/A 8120 lbf36100 N N/A 10500 lbf46800 N N/A LL408000 N/A
LM451349 / LM451310B N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 2.25 in57.15 mm N/A 1.75 in44.45 mm N/A 0.875 in22.225 mm N/A 167000 lbf743000 N N/A 339000 lbf1510000 N N/A LM451300 N/A
LM565949-90012 N/A 15 in381 mm N/A 20.5625 in522.288 mm N/A 3.3125 in84.138 mm N/A 2.4375 in61.913 mm N/A 1.5 in38.1 mm N/A 313000 lbf1390000 N N/A 663000 lbf2950000 N N/A LM565900 N/A
LM567949-90011 N/A 16 in406.4 mm N/A 21.625 in549.275 mm N/A 3.3125 in84.138 mm N/A 2.4375 in61.913 mm N/A 1.5 in38.1 mm N/A 322000 lbf1430000 N N/A 704000 lbf3130000 N N/A LM567900 N/A
LM567943 / LM567910B N/A 15.625 in396.875 mm N/A 21.625 in549.275 mm N/A 3.3125 in84.138 mm N/A 2.4375 in61.913 mm N/A 1.5 in38.1 mm N/A 322000 lbf1430000 N N/A 704000 lbf3130000 N N/A LM567900 N/A
LM613449 / LM613410-B N/A 2.75 in69.85 mm N/A 4.4375 in112.713 mm N/A 0.866 in21.996 mm N/A 0.625 in15.875 mm N/A 0.4375 in11.113 mm N/A 22700 lbf101000 N N/A 29300 lbf130000 N N/A LM613400 N/A
LM67047 / LM67010-B N/A 1.25 in31.75 mm N/A 2.328 in59.131 mm N/A 0.66 in16.764 mm N/A 0.465 in11.811 mm N/A 0.2690 in6.833 mm N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A LM67000 N/A
LM67048 / LM67010-B N/A 1.25 in31.75 mm N/A 2.328 in59.131 mm N/A 0.66 in16.764 mm N/A 0.465 in11.811 mm N/A 0.265 in2.3 mm N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A LM67000 N/A
LM67048 / LM67010BA N/A 1.25 in31.75 mm N/A 2.3180 in58.877 mm N/A 0.66 in16.764 mm N/A 0.465 in11.811 mm N/A 0.2690 in6.833 mm N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A LM67000 N/A
Unit of Measure
« 21 22 23 24 25 »