Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 3191 / 3120B | N/A 1.1875 in30.163 mm | N/A 2.8593 in72.626 mm | N/A 1.1810 in29.997 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.112 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N | N/A 3100 |
N/A
|
| 3197 / 3120B | N/A 1.3125 in33.338 mm | N/A 2.8593 in72.626 mm | N/A 1.1810 in29.997 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.112 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N | N/A 3100 |
N/A
|
| 3384 / 3320B | N/A 1.625 in41.275 mm | N/A 3.1562 in80.167 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N | N/A 3300 |
N/A
|
| 34300 / 34478-B | N/A 3 in76.2 mm | N/A 4.7812 in121.442 mm | N/A 0.906 in23.012 mm | N/A 0.6875 in17.463 mm | N/A 0.4688 in11.908 mm | N/A 23000 lbf102000 N | N/A 30600 lbf136000 N | N/A 34000 |
N/A
|
| 344 / 332B | N/A 1.5748 in40 mm | N/A 3.1496 in80 mm | N/A 0.882 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N | N/A 335 |
N/A
|
| 3659 / 3620B | N/A 0.9375 in23.813 mm | N/A 2.4375 in61.913 mm | N/A 1.1975 in30.417 mm | N/A 0.9375 in23.813 mm | N/A 0.375 in9.525 mm | N/A 19900 lbf88600 N | N/A 20200 lbf89800 N | N/A 3600 |
N/A
|
| 3774 / 3720B | N/A 1.5625 in39.688 mm | N/A 3.6718 in93.264 mm | N/A 1.193 in30.302 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.112 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N | N/A 3700 |
N/A
|
| 385AX / 382B | N/A 2 in50.8 mm | N/A 3.8125 in96.838 mm | N/A 0.864 in21.946 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N | N/A 385 |
N/A
|
| 39585 / 39520-B | N/A 2.5 in63.5 mm | N/A 4.4375 in112.713 mm | N/A 1.1875 in30.163 mm | N/A 0.9375 in23.813 mm | N/A 0.4688 in11.908 mm | N/A 37500 lbf167000 N | N/A 50300 lbf224000 N | N/A 39500 |
N/A
|
| 3975 / 3920-B | N/A 2 in50.8 mm | N/A 4.4375 in112.713 mm | N/A 1.183 in30.048 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.112 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N | N/A 3900 |
N/A
|
| 42687 / 42620-B | N/A 3 in76.2 mm | N/A 5 in127 mm | N/A 1.2205 in31.001 mm | N/A 0.875 in22.225 mm | N/A 0.5313 in13.496 mm | N/A 36200 lbf161000 N | N/A 49800 lbf222000 N | N/A 42600 |
N/A
|
| 43125 / 43312B | N/A 1.25 in31.75 mm | N/A 3.125 in79.375 mm | N/A 0.9478 in24.074 mm | N/A 0.6875 in17.463 mm | N/A 0.5313 in13.495 mm | N/A 20700 lbf92000 N | N/A 17100 lbf76200 N | N/A 43000 |
N/A
|
| 465 / 453-B | N/A 1.9685 in50.000 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.875 in22.225 mm | N/A 0.4375 in11.112 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N | N/A 455 |
N/A
|
| 48393 / 48320-B | N/A 5.375 in136.525 mm | N/A 7.5 in190.5 mm | N/A 1.5625 in39.688 mm | N/A 1.3125 in33.338 mm | N/A 0.4688 in11.908 mm | N/A 63600 lbf283000 N | N/A 122000 lbf542000 N | N/A 48300 |
N/A
|
| 49175-90013 | N/A 1.75 in44.45 mm | N/A 3.6875 in93.663 mm | N/A 1.25 in31.75 mm | N/A 1 in25.4 mm | N/A 0.4688 in11.908 mm | N/A 30500 lbf136000 N | N/A 35000 lbf156000 N | N/A 49000 |
N/A
|
| 527 / 522-B | N/A 1.75 in44.45 mm | N/A 4 in101.6 mm | N/A 1.4200 in36.068 mm | N/A 1.0625 in26.988 mm | N/A 0.5625 in14.288 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N | N/A 525 |
N/A
|
| 528 / 522-B | N/A 1.875 in47.625 mm | N/A 4 in101.6 mm | N/A 1.4200 in36.068 mm | N/A 1.0625 in26.988 mm | N/A 0.5625 in14.288 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N | N/A 525 |
N/A
|
| 529 / 522-B | N/A 2 in50.8 mm | N/A 4 in101.6 mm | N/A 1.4200 in36.068 mm | N/A 1.0625 in26.988 mm | N/A 0.5625 in14.288 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N | N/A 525 |
N/A
|
| 529X / 522-B | N/A 2 in50.8 mm | N/A 4 in101.6 mm | N/A 1.4200 in36.068 mm | N/A 1.0625 in26.988 mm | N/A 0.5625 in14.288 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N | N/A 525 |
N/A
|
| 543 / 532-B | N/A 1.5748 in40 mm | N/A 4.375 in111.125 mm | N/A 1.455 in36.957 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N | N/A 535 |
N/A
|
| 56418 / 56650-B | N/A 4.1875 in106.363 mm | N/A 6.5 in165.1 mm | N/A 1.4375 in36.513 mm | N/A 1.0625 in26.988 mm | N/A 0.625 in15.875 mm | N/A 50900 lbf226000 N | N/A 79700 lbf355000 N | N/A 56000 |
N/A
|
| 59201 / 59414-B | N/A 2 in50.8 mm | N/A 4.125 in104.775 mm | N/A 1.4375 in36.513 mm | N/A 1.125 in28.575 mm | N/A 0.4688 in11.907 mm | N/A 45500 lbf202000 N | N/A 45400 lbf202000 N | N/A 59000 |
N/A
|
| 635 / 632B | N/A 2.25 in57.15 mm | N/A 5.375 in136.525 mm | N/A 1.625 in41.275 mm | N/A 1.25 in31.75 mm | N/A 0.6560 in16.662 mm | N/A 52400 lbf233000 N | N/A 67000 lbf298000 N | N/A 635 |
N/A
|
| 643 / 632-B | N/A 2.75 in69.85 mm | N/A 5.375 in136.525 mm | N/A 1.625 in41.275 mm | N/A 1.25 in31.75 mm | N/A 0.6560 in16.662 mm | N/A 62100 lbf276000 N | N/A 67000 lbf298000 N | N/A 635 |
N/A
|
| 644 / 632-B | N/A 2.8125 in71.438 mm | N/A 5.375 in136.525 mm | N/A 1.625 in41.275 mm | N/A 1.25 in31.75 mm | N/A 0.6560 in16.662 mm | N/A 62100 lbf276000 N | N/A 67000 lbf298000 N | N/A 635 |
N/A
|