Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 16143 / 16284B | N/A 1.4375 in36.513 mm | N/A 2.8440 in72.238 mm | N/A 0.8125 in20.638 mm | N/A 0.625 in15.875 mm | N/A 0.3438 in8.733 mm | N/A 12700 lbf56600 N | N/A 14800 lbf65800 N | N/A 16000 |
N/A
|
| 16131 / 16284-B | N/A 1.3125 in33.338 mm | N/A 2.8440 in72.238 mm | N/A 0.8125 in20.638 mm | N/A 0.625 in15.875 mm | N/A 0.3438 in8.733 mm | N/A 12700 lbf56600 N | N/A 14800 lbf65800 N | N/A 16000 |
N/A
|
| 16150 / 16284B | N/A 1.5 in38.1 mm | N/A 2.8440 in72.238 mm | N/A 0.8125 in20.638 mm | N/A 0.625 in15.875 mm | N/A 0.3438 in8.733 mm | N/A 12700 lbf56600 N | N/A 14800 lbf65800 N | N/A 16000 |
N/A
|
| 17119 / 17244B | N/A 1.1875 in30.163 mm | N/A 2.4409 in61.999 mm | N/A 0.6522 in16.566 mm | N/A 0.5625 in14.288 mm | N/A 0.2075 in5.271 mm | N/A 9720 lbf43200 N | N/A 9910 lbf44100 N | N/A 17000 |
N/A
|
| 17118 / 17244B | N/A 1.1806 in29.987 mm | N/A 2.4409 in61.999 mm | N/A 0.6522 in16.566 mm | N/A 0.5625 in14.288 mm | N/A 0.2075 in5.271 mm | N/A 9720 lbf43200 N | N/A 9910 lbf44100 N | N/A 17000 |
N/A
|
| 1779 / 1729B | N/A 0.9375 in23.813 mm | N/A 2.24 in56.896 mm | N/A 0.781 in19.837 mm | N/A 0.625 in15.875 mm | N/A 0.2938 in7.463 mm | N/A 10200 lbf45400 N | N/A 10200 lbf45300 N | N/A 1700 |
N/A
|
| 1775 / 1729B | N/A 3/4 in19.05 mm | N/A 2.24 in56.896 mm | N/A 0.781 in19.837 mm | N/A 0.625 in15.875 mm | N/A 0.2935 in7.455 mm | N/A 10200 lbf45400 N | N/A 10200 lbf45300 N | N/A 1700 |
N/A
|
| 1755 / 1729B | N/A 0.875 in22.225 mm | N/A 2.24 in56.896 mm | N/A 0.781 in19.837 mm | N/A 0.625 in15.875 mm | N/A 0.2938 in7.463 mm | N/A 10200 lbf45400 N | N/A 10200 lbf45300 N | N/A 1700 |
N/A
|
| 17580 / 17520-B | N/A 0.625 in15.875 mm | N/A 1.6875 in42.863 mm | N/A 0.6563 in16.670 mm | N/A 0.5313 in13.495 mm | N/A 0.2500 in6.350 mm | N/A 7070 lbf31400 N | N/A 6560 lbf29200 N | N/A 17500 |
N/A
|
| 18204X / 18337-B | N/A 2.0472 in51.999 mm | N/A 3.375 in85.725 mm | N/A 0.719 in18.263 mm | N/A 0.5 in12.7 mm | N/A 0.3900 in9.906 mm | N/A 11600 lbf51600 N | N/A 14400 lbf63900 N | N/A 18000 |
N/A
|
| 18690 / 18620B | N/A 1.8125 in46.038 mm | N/A 3.125 in79.375 mm | N/A 0.6875 in17.463 mm | N/A 0.5313 in13.495 mm | N/A 0.2968 in7.539 mm | N/A 11700 lbf52000 N | N/A 13800 lbf61300 N | N/A 18600 |
N/A
|
| 18685 / 18620B | N/A 1.75 in44.45 mm | N/A 3.125 in79.375 mm | N/A 0.6875 in17.463 mm | N/A 0.5313 in13.495 mm | N/A 0.2968 in7.539 mm | N/A 11700 lbf52000 N | N/A 13800 lbf61300 N | N/A 18600 |
N/A
|
| 18790 / 18720B | N/A 2 in50.8 mm | N/A 3.3465 in85.001 mm | N/A 0.6875 in17.463 mm | N/A 0.5313 in13.495 mm | N/A 0.2968 in7.539 mm | N/A 12300 lbf54700 N | N/A 15200 lbf67500 N | N/A 18700 |
N/A
|
| 19143 / 19268B | N/A 1.4375 in36.513 mm | N/A 2.6875 in68.263 mm | N/A 0.6504 in16.52 mm | N/A 0.4688 in11.908 mm | N/A 0.2968 in7.539 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N | N/A 19000 |
N/A
|
| 19150 / 19268B | N/A 1.5 in38.1 mm | N/A 2.6875 in68.263 mm | N/A 0.6504 in16.52 mm | N/A 0.4688 in11.908 mm | N/A 0.2968 in7.539 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N | N/A 19000 |
N/A
|
| 19138X / 19268-B | N/A 1.378 in35.001 mm | N/A 2.6875 in68.263 mm | N/A 0.6504 in16.52 mm | N/A 0.4688 in11.908 mm | N/A 0.2968 in7.539 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N | N/A 19000 |
N/A
|
| 19138X / 19283-B | N/A 1.378 in35.001 mm | N/A 2.8346 in71.999 mm | N/A 0.6504 in16.52 mm | N/A 0.5625 in14.288 mm | N/A 0.2475 in6.287 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N | N/A 19000 |
N/A
|
| 19138 / 19283B | N/A 1.377 in34.976 mm | N/A 2.8346 in71.999 mm | N/A 0.6504 in16.52 mm | N/A 0.5625 in14.288 mm | N/A 0.2475 in6.287 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N | N/A 19000 |
N/A
|
| 19150 / 19283-B | N/A 1.5 in38.1 mm | N/A 2.8346 in71.999 mm | N/A 0.6504 in16.52 mm | N/A 0.5625 in14.288 mm | N/A 0.2475 in6.287 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N | N/A 19000 |
N/A
|
| 19143 / 19283-B | N/A 1.4375 in36.513 mm | N/A 2.8346 in71.999 mm | N/A 0.6504 in16.52 mm | N/A 0.5625 in14.288 mm | N/A 0.2475 in6.287 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N | N/A 19000 |
N/A
|
| 1985 / 1931-B | N/A 1.125 in28.575 mm | N/A 2.3750 in60.325 mm | N/A 0.762 in19.355 mm | N/A 0.625 in15.875 mm | N/A 0.3125 in7.938 mm | N/A 10900 lbf48400 N | N/A 11300 lbf50200 N | N/A 1900 |
N/A
|
| 1986 / 1931-B | N/A 1 in25.4 mm | N/A 2.3750 in60.325 mm | N/A 0.762 in19.355 mm | N/A 0.625 in15.875 mm | N/A 0.3125 in7.938 mm | N/A 10900 lbf48400 N | N/A 11300 lbf50200 N | N/A 1900 |
N/A
|
| 1987 / 1931-B | N/A 1.0620 in26.975 mm | N/A 2.3750 in60.325 mm | N/A 0.762 in19.355 mm | N/A 0.625 in15.875 mm | N/A 0.3125 in7.938 mm | N/A 10900 lbf48400 N | N/A 11300 lbf50200 N | N/A 1900 |
N/A
|
| 1975 / 1931-B | N/A 0.875 in22.225 mm | N/A 2.3750 in60.325 mm | N/A 0.762 in19.355 mm | N/A 0.625 in15.875 mm | N/A 0.3125 in7.938 mm | N/A 10900 lbf48400 N | N/A 11300 lbf50200 N | N/A 1900 |
N/A
|
| 1986 / 1932B | N/A 1 in25.4 mm | N/A 2.3125 in58.738 mm | N/A 0.762 in19.355 mm | N/A 0.5937 in15.08 mm | N/A 0.3125 in7.938 mm | N/A 10900 lbf48400 N | N/A 11300 lbf50200 N | N/A 1900 |
N/A
|