Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 28682-99302 | N/A 2.25 in57.15 mm | N/A 3.8437 in97.63 mm | N/A 0.9688 in24.608 mm | N/A 0.7656 in19.446 mm | N/A 0.3592 in9.124 mm | N/A 27700 lbf123000 N | N/A 32000 lbf142000 N | N/A 28600 |
N/A
|
| 28985-99303 | N/A 2.375 in60.325 mm | N/A 3.937 in100 mm | N/A 1 in25.4 mm | N/A 0.7813 in19.845 mm | N/A 0.375 in9.525 mm | N/A 23800 lbf106000 N | N/A 33500 lbf149000 N | N/A 28900 |
N/A
|
| 28980-90060 | N/A 2.3613 in59.977 mm | N/A 3.937 in100 mm | N/A 1 in25.4 mm | N/A 0.7813 in19.845 mm | N/A 0.375 in9.525 mm | N/A 23800 lbf106000 N | N/A 33500 lbf149000 N | N/A 28900 |
N/A
|
| EE291250 / 291750-B | N/A 12.5 in317.5 mm | N/A 17.5 in444.5 mm | N/A 2.4375 in61.913 mm | N/A 1.5625 in39.688 mm | N/A 1.4375 in36.513 mm | N/A 199000 lbf887000 N | N/A 312000 lbf1390000 N | N/A 290000 |
N/A
|
| EE291201 / 291750-B | N/A 12 in304.8 mm | N/A 17.5 in444.5 mm | N/A 2.4375 in61.913 mm | N/A 1.5625 in39.688 mm | N/A 1.4375 in36.513 mm | N/A 199000 lbf887000 N | N/A 312000 lbf1390000 N | N/A 290000 |
N/A
|
| EE291175 / 291750-B | N/A 11.75 in298.45 mm | N/A 17.5 in444.5 mm | N/A 2.4375 in61.913 mm | N/A 1.5625 in39.688 mm | N/A 1.4375 in36.513 mm | N/A 199000 lbf887000 N | N/A 312000 lbf1390000 N | N/A 290000 |
N/A
|
| 2973 / 2924-B | N/A 1.6875 in42.863 mm | N/A 3.3465 in85.001 mm | N/A 1.0082 in25.608 mm | N/A 0.8125 in20.638 mm | N/A 0.375 in9.525 mm | N/A 21000 lbf93300 N | N/A 26200 lbf117000 N | N/A 2900 |
N/A
|
| 2984-90016 | N/A 1.8125 in46.038 mm | N/A 3.3465 in85.001 mm | N/A 1.0082 in25.608 mm | N/A 0.8125 in20.638 mm | N/A 0.375 in9.525 mm | N/A 21000 lbf93300 N | N/A 26200 lbf117000 N | N/A 2900 |
N/A
|
| 29590 / 29520-B | N/A 2.625 in66.675 mm | N/A 4.25 in107.95 mm | N/A 1 in25.4 mm | N/A 0.75 in19.05 mm | N/A 0.4063 in10.320 mm | N/A 29400 lbf131000 N | N/A 36300 lbf161000 N | N/A 29500 |
N/A
|
| 29580 / 29520-B | N/A 2.3622 in60 mm | N/A 4.25 in107.95 mm | N/A 1 in25.4 mm | N/A 0.75 in19.05 mm | N/A 0.4063 in10.320 mm | N/A 29400 lbf131000 N | N/A 36300 lbf161000 N | N/A 29500 |
N/A
|
| 29585 / 29520-B | N/A 2.5 in63.5 mm | N/A 4.25 in107.95 mm | N/A 1 in25.4 mm | N/A 0.75 in19.05 mm | N/A 0.4063 in10.320 mm | N/A 29400 lbf131000 N | N/A 36300 lbf161000 N | N/A 29500 |
N/A
|
| 29580 / 29521-B | N/A 2.3622 in60 mm | N/A 4.3307 in110 mm | N/A 1 in25.4 mm | N/A 0.75 in19.05 mm | N/A 0.4063 in10.320 mm | N/A 29400 lbf131000 N | N/A 36300 lbf161000 N | N/A 29500 |
N/A
|
| 29685 / 29620-B | N/A 2.875 in73.025 mm | N/A 4.4375 in112.713 mm | N/A 1 in25.4 mm | N/A 0.75 in19.05 mm | N/A 0.4063 in10.320 mm | N/A 24800 lbf111000 N | N/A 37200 lbf166000 N | N/A 29600 |
N/A
|
| 29675 / 29620-B | N/A 2.75 in69.85 mm | N/A 4.4375 in112.713 mm | N/A 1 in25.4 mm | N/A 0.75 in19.05 mm | N/A 0.4063 in10.320 mm | N/A 24800 lbf111000 N | N/A 37200 lbf166000 N | N/A 29600 |
N/A
|
| 29688-99404 | N/A 2.9062 in73.817 mm | N/A 4.4375 in112.713 mm | N/A 1 in25.4 mm | N/A 0.75 in19.05 mm | N/A 0.4063 in10.320 mm | N/A 24800 lbf111000 N | N/A 37200 lbf166000 N | N/A 29600 |
N/A
|
| 3188 / 3120-B | N/A 1.25 in31.75 mm | N/A 2.8593 in72.626 mm | N/A 1.1810 in29.997 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N | N/A 3100 |
N/A
|
| 3196 / 3120B | N/A 1.3125 in33.338 mm | N/A 2.8593 in72.626 mm | N/A 1.1810 in29.997 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N | N/A 3100 |
N/A
|
| 3198 / 3120B | N/A 1.125 in28.575 mm | N/A 2.8593 in72.626 mm | N/A 1.1810 in29.997 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N | N/A 3100 |
N/A
|
| 3192 / 3120B | N/A 1.125 in28.575 mm | N/A 2.8593 in72.626 mm | N/A 1.1810 in29.997 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N | N/A 3100 |
N/A
|
| 3193 / 3120B | N/A 1.25 in31.75 mm | N/A 2.8593 in72.626 mm | N/A 1.1810 in29.997 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N | N/A 3100 |
N/A
|
| 31597 / 31520-B | N/A 1.4375 in36.513 mm | N/A 3 in76.2 mm | N/A 1.125 in28.575 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 21300 lbf94700 N | N/A 24100 lbf107000 N | N/A 31500 |
N/A
|
| 31594 / 31520-B | N/A 1.375 in34.925 mm | N/A 3 in76.2 mm | N/A 1.125 in28.575 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 21300 lbf94700 N | N/A 24100 lbf107000 N | N/A 31500 |
N/A
|
| 31593 / 31520-B | N/A 1.375 in34.925 mm | N/A 3 in76.2 mm | N/A 1.125 in28.575 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 21300 lbf94700 N | N/A 24100 lbf107000 N | N/A 31500 |
N/A
|
| 3386 / 3320B | N/A 1.5625 in39.688 mm | N/A 3.1562 in80.167 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N | N/A 3300 |
N/A
|
| 3383 / 3320B | N/A 1.625 in41.275 mm | N/A 3.1562 in80.167 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N | N/A 3300 |
N/A
|