Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 3381 / 3320B | N/A 1.5 in38.1 mm | N/A 3.1562 in80.167 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N | N/A 3300 |
N/A
|
| 3387 / 3320B | N/A 1.5 in38.1 mm | N/A 3.1562 in80.167 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N | N/A 3300 |
N/A
|
| 3382 / 3320B | N/A 1.5625 in39.688 mm | N/A 3.1562 in80.167 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N | N/A 3300 |
N/A
|
| 3379 / 3320B | N/A 1.375 in34.925 mm | N/A 3.1562 in80.167 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N | N/A 3300 |
N/A
|
| 3382 / 3329-B | N/A 1.5625 in39.688 mm | N/A 3.2187 in81.755 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N | N/A 3300 |
N/A
|
| 3381 / 3329-B | N/A 1.5 in38.1 mm | N/A 3.2187 in81.755 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N | N/A 3300 |
N/A
|
| 3383 / 3329B | N/A 1.625 in41.275 mm | N/A 3.2187 in81.755 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N | N/A 3300 |
N/A
|
| 3386 / 3329B | N/A 1.5625 in39.688 mm | N/A 3.2187 in81.755 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N | N/A 3300 |
N/A
|
| 3387 / 3329-B | N/A 1.5 in38.1 mm | N/A 3.2187 in81.755 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N | N/A 3300 |
N/A
|
| 3379 / 3329B | N/A 1.375 in34.925 mm | N/A 3.2187 in81.755 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N | N/A 3300 |
N/A
|
| 339 / 332-B | N/A 1.378 in35.001 mm | N/A 3.1496 in80 mm | N/A 0.882 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N | N/A 335 |
N/A
|
| 342 / 332B | N/A 1.625 in41.275 mm | N/A 3.1496 in80 mm | N/A 0.882 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N | N/A 335 |
N/A
|
| 342S / 332B | N/A 1.6880 in42.875 mm | N/A 3.1496 in80 mm | N/A 0.882 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N | N/A 335 |
N/A
|
| 342X / 332B | N/A 1.6929 in43.000 mm | N/A 3.1496 in80 mm | N/A 0.882 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N | N/A 335 |
N/A
|
| 343 / 332-B | N/A 1.375 in34.925 mm | N/A 3.1496 in80 mm | N/A 0.882 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 17900 lbf79500 N | N/A 18700 lbf83400 N | N/A 335 |
N/A
|
| 344A / 332B | N/A 1.5748 in40 mm | N/A 3.1496 in80 mm | N/A 0.882 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N | N/A 335 |
N/A
|
| 346 / 332-B | N/A 1.25 in31.75 mm | N/A 3.1496 in80 mm | N/A 0.882 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N | N/A 335 |
N/A
|
| 347 / 332-B | N/A 1.5 in38.1 mm | N/A 3.1496 in80 mm | N/A 0.882 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 17900 lbf79500 N | N/A 18700 lbf83400 N | N/A 335 |
N/A
|
| 336 / 332B | N/A 1.625 in41.275 mm | N/A 3.1496 in80 mm | N/A 0.882 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N | N/A 335 |
N/A
|
| 335-S / 332-B | N/A 1.3125 in33.338 mm | N/A 3.1496 in80 mm | N/A 0.882 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N | N/A 335 |
N/A
|
| 335 / 332-B | N/A 1.375 in34.925 mm | N/A 3.1496 in80 mm | N/A 0.882 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N | N/A 335 |
N/A
|
| 334 / 332-B | N/A 1.1875 in30.163 mm | N/A 3.1496 in80 mm | N/A 0.882 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 17900 lbf79500 N | N/A 18700 lbf83400 N | N/A 335 |
N/A
|
| EE333137 / 333197-B | N/A 13.75 in349.25 mm | N/A 19.75 in501.65 mm | N/A 3.3125 in84.138 mm | N/A 2.75 in69.85 mm | N/A 1.375 in34.925 mm | N/A 304000 lbf1350000 N | N/A 626000 lbf2780000 N | N/A 333000 |
N/A
|
| 33281 / 33462-B | N/A 2.8125 in71.438 mm | N/A 4.625 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 31100 lbf138000 N | N/A 44300 lbf197000 N | N/A 33000 |
N/A
|
| 33287 / 33462-B | N/A 2.875 in73.025 mm | N/A 4.625 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 31100 lbf138000 N | N/A 44300 lbf197000 N | N/A 33000 |
N/A
|