Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_1ROWASSY_TSF_32312BM-90KM2-T
TRB TSF Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

Series

CAD

358 / 354B N/A 1.7717 in45.001 mm N/A 3.3465 in85.001 mm N/A 0.854 in21.692 mm N/A 0.6875 in17.463 mm N/A 0.3125 in7.938 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A 355 N/A
355 / 354B N/A 1.75 in44.45 mm N/A 3.3465 in85.001 mm N/A 0.854 in21.692 mm N/A 0.6875 in17.463 mm N/A 0.3125 in7.938 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A 355 N/A
3660 / 3620-B N/A 0.8125 in20.638 mm N/A 2.4375 in61.913 mm N/A 1.1975 in30.417 mm N/A 0.9375 in23.813 mm N/A 0.375 in9.525 mm N/A 19900 lbf88600 N N/A 20200 lbf89800 N N/A 3600 N/A
368 / 362B N/A 2 in50.8 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.625 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A 365 N/A
369S / 362B N/A 1.875 in47.625 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.625 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A 365 N/A
369A / 362-B N/A 1.875 in47.625 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.625 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A 365 N/A
368-S / 362-B N/A 2.0312 in51.592 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.625 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A 365 N/A
368A-99303 N/A 2 in50.8 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.625 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A 365 N/A
367 / 362-B N/A 1.7717 in45.001 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.625 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A 365 N/A
365S / 362B N/A 1.9375 in49.213 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.625 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A 365 N/A
366 / 362B N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.625 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A 365 N/A
365-90087 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.625 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A 365 N/A
36690-90040 N/A 5.75 in146.05 mm N/A 7.625 in193.675 mm N/A 1.125 in28.575 mm N/A 0.9063 in23.02 mm N/A 0.375 in9.525 mm N/A 44200 lbf196000 N N/A 88600 lbf394000 N N/A 36600 N/A
36686-90050 N/A 5.625 in142.875 mm N/A 7.625 in193.675 mm N/A 1.125 in28.575 mm N/A 0.9063 in23.02 mm N/A 0.375 in9.525 mm N/A 44200 lbf196000 N N/A 88600 lbf394000 N N/A 36600 N/A
3767 / 3720B N/A 2.0625 in52.388 mm N/A 3.6718 in93.264 mm N/A 1.193 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A 3700 N/A
3775 / 3720-B N/A 2 in50.8 mm N/A 3.6718 in93.264 mm N/A 1.193 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A 3700 N/A
3776 / 3720-B N/A 1.771 in44.983 mm N/A 3.6718 in93.264 mm N/A 1.193 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A 3700 N/A
3780 / 3720B N/A 2 in50.8 mm N/A 3.6718 in93.264 mm N/A 1.193 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A 3700 N/A
3779 / 3720-B N/A 1.875 in47.625 mm N/A 3.6718 in93.264 mm N/A 1.193 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A 3700 N/A
3778 / 3720-B N/A 1.875 in47.625 mm N/A 3.6718 in93.264 mm N/A 1.193 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A 3700 N/A
37431 / 37625-B N/A 4.3125 in109.538 mm N/A 6.25 in158.75 mm N/A 0.844 in21.438 mm N/A 0.625 in15.875 mm N/A 0.4688 in11.908 mm N/A 25900 lbf115000 N N/A 40100 lbf179000 N N/A 37000 N/A
3879 / 3820B N/A 1.5748 in40 mm N/A 3.375 in85.725 mm N/A 1.1875 in30.163 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A 3800 N/A
3877 / 3820B N/A 1.625 in41.275 mm N/A 3.375 in85.725 mm N/A 1.1875 in30.163 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A 3800 N/A
387-99302 N/A 2.25 in57.15 mm N/A 3.8125 in96.838 mm N/A 0.864 in21.946 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A 385 N/A
388A / 382-B N/A 2.265 in57.531 mm N/A 3.8125 in96.838 mm N/A 0.864 in21.946 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A 385 N/A
Unit of Measure
« 6 7 8 9 10 »