Part Number |
Shaft Size d |
Base Width |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|
| VTB 3/4 | N/A 3/4 in | N/A 36.5 mm1.438 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Tapped Base |
N/A
|
| RTB 3/4 | N/A 3/4 in | N/A 36.5 mm1.438 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Tapped Base |
N/A
|
| VTB 20 | N/A 20 mm | N/A 36.5 mm1.438 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Tapped Base |
N/A
|
| RTB 20 | N/A 20 mm | N/A 36.5 mm1.438 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Tapped Base |
N/A
|
| VTB 7/8 | N/A 0.875 in | N/A 36.5 mm1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A
|
| RTB 7/8 | N/A 0.875 in | N/A 36.5 mm1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A
|
| VTB 15/16 | N/A 0.9375 in | N/A 36.5 mm1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A
|
| RTB 15/16 | N/A 0.9375 in | N/A 36.5 mm1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A
|
| VTB 25 | N/A 25.000 mm | N/A 36.5 mm1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A
|
| RTB 25 | N/A 25.000 mm | N/A 36.5 mm1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A
|
| VTB1 | N/A 1 in | N/A 36.5 mm1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A
|
| RTB1 PT | N/A 1 in | N/A 36.5 mm1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A
|
| RTB1 | N/A 1 in | N/A 36.5 mm1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A
|
| VTB1 1/8 | N/A 1.125 in | N/A 38.1 mm1.5 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tapped Base |
N/A
|
| RTB1 1/8 | N/A 1.125 in | N/A 38.1 mm1.5 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tapped Base |
N/A
|
| VTB 30 | N/A 30 mm | N/A 38.1 mm1.5 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tapped Base |
N/A
|
| RTB 30 | N/A 30 mm | N/A 38.1 mm1.5 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tapped Base |
N/A
|
| VTB1 3/16 | N/A 1.1875 in | N/A 38.1 mm1.5 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tapped Base |
N/A
|
| RTB1 3/16 | N/A 1.1875 in | N/A 38.1 mm1.5 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tapped Base |
N/A
|
| VTB1 1/4 S | N/A 1.25 in | N/A 38.1 mm1.5 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tapped Base |
N/A
|
| VTB1 1/4 | N/A 1.25 in | N/A 44.45 mm1.75 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Tapped Base |
N/A
|
| RTB1 1/4 S | N/A 1.25 in | N/A 38.1 mm1.5 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tapped Base |
N/A
|
| RTB1 1/4 | N/A 1.25 in | N/A 44.45 mm1.75 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Tapped Base |
N/A
|
| VTB1 3/8 | N/A 1.375 in | N/A 44.45 mm1.75 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Tapped Base |
N/A
|
| RTB1 3/8 | N/A 1.375 in | N/A 44.45 mm1.75 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Tapped Base |
N/A
|