CAD (0)
▾
Fafnir® Tapped Base Mounted Bearings Eccentric Locking Collar
Fafnir® Tapped Base Mounted Bearings
Timken Fafnir
1 2
Clear
Filter
Shaft Size d (in)
Shaft Size d (mm)
Base Width (mm)
Base Width (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Part Number |
Shaft Size d |
Base Width |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|
| VTB 3/4 | Shaft Size d N/A 3/4 in | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| RTB 3/4 | Shaft Size d N/A 3/4 in | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| VTB 20 | Shaft Size d N/A 20 mm | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| RTB 20 | Shaft Size d N/A 20 mm | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| VTB 7/8 | Shaft Size d N/A 0.875 in | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| RTB 7/8 | Shaft Size d N/A 0.875 in | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| VTB 15/16 | Shaft Size d N/A 0.9375 in | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| RTB 15/16 | Shaft Size d N/A 0.9375 in | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| VTB 25 | Shaft Size d N/A 25 mm | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| RTB 25 | Shaft Size d N/A 25 mm | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| VTB1 | Shaft Size d N/A 1 in | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| RTB1 PT | Shaft Size d N/A 1 in | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| RTB1 | Shaft Size d N/A 1 in | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| VTB1 1/8 | Shaft Size d N/A 1.125 in | Base Width N/A 38.1 mm1.5 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| RTB1 1/8 | Shaft Size d N/A 1.125 in | Base Width N/A 38.1 mm1.5 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| VTB 30 | Shaft Size d N/A 30 mm | Base Width N/A 38.1 mm1.5 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| RTB 30 | Shaft Size d N/A 30 mm | Base Width N/A 38.1 mm1.5 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| VTB1 3/16 | Shaft Size d N/A 1.1875 in | Base Width N/A 38.1 mm1.5 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| RTB1 3/16 | Shaft Size d N/A 1.1875 in | Base Width N/A 38.1 mm1.5 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| VTB1 1/4 S | Shaft Size d N/A 1.25 in | Base Width N/A 38.1 mm1.5 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| VTB1 1/4 | Shaft Size d N/A 1.25 in | Base Width N/A 44.45 mm1.75 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| RTB1 1/4 S | Shaft Size d N/A 1.25 in | Base Width N/A 38.1 mm1.5 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| RTB1 1/4 | Shaft Size d N/A 1.25 in | Base Width N/A 44.45 mm1.75 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| VTB1 3/8 | Shaft Size d N/A 1.375 in | Base Width N/A 44.45 mm1.75 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| RTB1 3/8 | Shaft Size d N/A 1.375 in | Base Width N/A 44.45 mm1.75 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
1 2