Print Back
timken-fafnir-flange-mounted-ball-bearing-unit-3-bolt-with-locking-collar-angle-view-GVFD
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Housing Style

CAD

VFDR 7/8 N/A 0.875 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
RFDR 7/8 N/A 0.875 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
GVFD 15/16 N/A 0.9375 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
GRFD 15/16 N/A 0.9375 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
VFD 15/16 N/A 0.9375 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
RFD 15/16 N/A 0.9375 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
GVFDR 15/16 N/A 0.9375 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
GRFDR 15/16 N/A 0.9375 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
VFDR 15/16 N/A 0.9375 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
RFDR 15/16 N/A 0.9375 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
GVFD 25 N/A 25 mm N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
GRFD 25 N/A 25 mm N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
VFD 25 N/A 25 mm N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
RFD 25 N/A 25 mm N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
GVFDR 25 N/A 25 mm N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
GRFDR 25 N/A 25 mm N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
VFDR 25 N/A 25 mm N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
RFDR 25 N/A 25 mm N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
GVFD1 N/A 1 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
GRFD1 N/A 1 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
VFD1 N/A 1 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
RFD1 N/A 1 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
GVFDR1 N/A 1 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
GRFDR1 N/A 1 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
VFDR1 N/A 1 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
Unit of Measure
1 2 3 4 5 »