CAD (0)
▾
Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar
Fafnir® Three Bolt Flanged Mounted Bearings
Timken Fafnir
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Housing Style |
CAD |
|---|---|---|---|---|---|---|
| GVFD 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFD 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFD 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFD 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFDR 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFDR 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFDR 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFDR 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFD 5/8 | Shaft Size d N/A 0.625 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFD 5/8 | Shaft Size d N/A 0.625 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFD 5/8 | Shaft Size d N/A 0.625 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFD 5/8 | Shaft Size d N/A 0.625 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFDR 5/8 | Shaft Size d N/A 0.625 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFDR 5/8 | Shaft Size d N/A 0.625 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFDR 5/8 | Shaft Size d N/A 0.625 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFDR 5/8 | Shaft Size d N/A 0.625 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFD 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFD 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFD 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFD 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFDR 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFDR 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFDR 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFDR 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFD 11/16 | Shaft Size d N/A 11/16 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|