Print Back
GGB DU-B bushes - metric
GGB-DU-B-bushes---metric-dimensions
Unit of Measure
1 2 3 

Part Number

B

Do

Di

ep

CAD

0203DUB N/A 3 mm N/A 3.5 mm N/A 2 mm N/A 0.75 mm N/A
0205DUB N/A 5 mm N/A 3.5 mm N/A 2 mm N/A 0.75 mm N/A
0306DUB N/A 6 mm N/A 4.5 mm N/A 3 mm N/A 0.75 mm N/A
0404DUB N/A 4 mm N/A 5.5 mm N/A 4 mm N/A 0.75 mm N/A
0406DUB N/A 6 mm N/A 5.5 mm N/A 4 mm N/A 0.75 mm N/A
0505DUB N/A 5 mm N/A 7 mm N/A 5 mm N/A 1 mm N/A
0510DUB N/A 10 mm N/A 7 mm N/A 5 mm N/A 1 mm N/A
0606DUB N/A 6 mm N/A 8 mm N/A 6 mm N/A 1 mm N/A
0608DUB N/A 8 mm N/A 8 mm N/A 6 mm N/A 1 mm N/A
0610DUB N/A 10 mm N/A 8 mm N/A 6 mm N/A 1 mm N/A
0808DUB N/A 8 mm N/A 10 mm N/A 8 mm N/A 1 mm N/A
0810DUB N/A 10 mm N/A 10 mm N/A 8 mm N/A 1 mm N/A
0812DUB N/A 12 mm N/A 10 mm N/A 8 mm N/A 1 mm N/A
1010DUB N/A 10 mm N/A 12 mm N/A 10 mm N/A 1 mm N/A
1015DUB N/A 15 mm N/A 12 mm N/A 10 mm N/A 1 mm N/A
1208DUB N/A 8 mm N/A 14 mm N/A 12 mm N/A 1 mm N/A
1210DUB N/A 10 mm N/A 14 mm N/A 12 mm N/A 1 mm N/A
1212DUB N/A 12 mm N/A 14 mm N/A 12 mm N/A 1 mm N/A
1215DUB N/A 15 mm N/A 14 mm N/A 12 mm N/A 1 mm N/A
1410DUB N/A 10 mm N/A 16 mm N/A 14 mm N/A 1 mm N/A
1415DUB N/A 15 mm N/A 16 mm N/A 14 mm N/A 1 mm N/A
1420DUB N/A 20 mm N/A 16 mm N/A 14 mm N/A 1 mm N/A
1515DUB N/A 15 mm N/A 17 mm N/A 15 mm N/A 1 mm N/A
1525DUB N/A 25 mm N/A 17 mm N/A 15 mm N/A 1 mm N/A
1615DUB N/A 15 mm N/A 18 mm N/A 16 mm N/A 1 mm N/A
Unit of Measure
1 2 3