CAD (0)
  • Cart is empty
1 - 25 of 69 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Di

ep

CAD

N/A 3 mm N/A 3.5 mm N/A 2 mm N/A 0.75 mm N/A
N/A 5 mm N/A 3.5 mm N/A 2 mm N/A 0.75 mm N/A
N/A 6 mm N/A 4.5 mm N/A 3 mm N/A 0.75 mm N/A
N/A 4 mm N/A 5.5 mm N/A 4 mm N/A 0.75 mm N/A
N/A 6 mm N/A 5.5 mm N/A 4 mm N/A 0.75 mm N/A
N/A 5 mm N/A 7 mm N/A 5 mm N/A 1 mm N/A
N/A 10 mm N/A 7 mm N/A 5 mm N/A 1 mm N/A
N/A 6 mm N/A 8 mm N/A 6 mm N/A 1 mm N/A
N/A 8 mm N/A 8 mm N/A 6 mm N/A 1 mm N/A
N/A 10 mm N/A 8 mm N/A 6 mm N/A 1 mm N/A
N/A 8 mm N/A 10 mm N/A 8 mm N/A 1 mm N/A
N/A 10 mm N/A 10 mm N/A 8 mm N/A 1 mm N/A
N/A 12 mm N/A 10 mm N/A 8 mm N/A 1 mm N/A
N/A 10 mm N/A 12 mm N/A 10 mm N/A 1 mm N/A
N/A 15 mm N/A 12 mm N/A 10 mm N/A 1 mm N/A
N/A 8 mm N/A 14 mm N/A 12 mm N/A 1 mm N/A
N/A 10 mm N/A 14 mm N/A 12 mm N/A 1 mm N/A
N/A 12 mm N/A 14 mm N/A 12 mm N/A 1 mm N/A
N/A 15 mm N/A 14 mm N/A 12 mm N/A 1 mm N/A
N/A 10 mm N/A 16 mm N/A 14 mm N/A 1 mm N/A
N/A 15 mm N/A 16 mm N/A 14 mm N/A 1 mm N/A
N/A 20 mm N/A 16 mm N/A 14 mm N/A 1 mm N/A
N/A 15 mm N/A 17 mm N/A 15 mm N/A 1 mm N/A
N/A 25 mm N/A 17 mm N/A 15 mm N/A 1 mm N/A
N/A 15 mm N/A 18 mm N/A 16 mm N/A 1 mm N/A
1 - 25 of 69 | Results Per Page | View | Unit of Measure
1 2 3