Print Back
GGB DU-B bushes - metric
GGB-DU-B-bushes---metric-dimensions
Unit of Measure
1 2 3 

Part Number

B

Do

Di

ep

CAD

1625DUB N/A 25 mm N/A 18 mm N/A 16 mm N/A 1 mm N/A
1820DUB N/A 20 mm N/A 20 mm N/A 18 mm N/A 1 mm N/A
1825DUB N/A 25 mm N/A 20 mm N/A 18 mm N/A 1 mm N/A
2015DUB N/A 15 mm N/A 23 mm N/A 20 mm N/A 1.5 mm N/A
2020DUB N/A 20 mm N/A 23 mm N/A 20 mm N/A 1.5 mm N/A
2025DUB N/A 25 mm N/A 23 mm N/A 20 mm N/A 1.5 mm N/A
2030DUB N/A 30 mm N/A 23 mm N/A 20 mm N/A 1.5 mm N/A
2215DUB N/A 15 mm N/A 25 mm N/A 22 mm N/A 1.5 mm N/A
2220DUB N/A 20 mm N/A 25 mm N/A 22 mm N/A 1.5 mm N/A
2225DUB N/A 25 mm N/A 25 mm N/A 22 mm N/A 1.5 mm N/A
2515DUB N/A 15 mm N/A 28 mm N/A 25 mm N/A 1.5 mm N/A
2525DUB N/A 25 mm N/A 28 mm N/A 25 mm N/A 1.5 mm N/A
2830DUB N/A 30 mm N/A 32 mm N/A 28 mm N/A 2 mm N/A
3020DUB N/A 20 mm N/A 34 mm N/A 30 mm N/A 2 mm N/A
3030DUB N/A 30 mm N/A 34 mm N/A 30 mm N/A 2 mm N/A
3040DUB N/A 40 mm N/A 34 mm N/A 30 mm N/A 2 mm N/A
3240DUB N/A 40 mm N/A 36 mm N/A 32 mm N/A 2 mm N/A
3520DUB N/A 20 mm N/A 39 mm N/A 35 mm N/A 2 mm N/A
3530DUB N/A 30 mm N/A 39 mm N/A 35 mm N/A 2 mm N/A
4030DUB N/A 30 mm N/A 44 mm N/A 40 mm N/A 2 mm N/A
4050DUB N/A 50 mm N/A 44 mm N/A 40 mm N/A 2 mm N/A
4530DUB N/A 30 mm N/A 50 mm N/A 45 mm N/A 2.5 mm N/A
4550DUB N/A 50 mm N/A 50 mm N/A 45 mm N/A 2.5 mm N/A
5040DUB N/A 40 mm N/A 55 mm N/A 50 mm N/A 2.5 mm N/A
5060DUB N/A 60 mm N/A 55 mm N/A 50 mm N/A 2.5 mm N/A
Unit of Measure
1 2 3