Print Back
GGB DU-B bushes - metric
GGB-DU-B-bushes---metric-dimensions
Unit of Measure
1 2 3 

Part Number

B

Do

Di

ep

CAD

5540DUB N/A 40 mm N/A 60 mm N/A 55 mm N/A 2.5 mm N/A
6040DUB N/A 40 mm N/A 65 mm N/A 60 mm N/A 2.5 mm N/A
6050DUB N/A 50 mm N/A 65 mm N/A 60 mm N/A 2.5 mm N/A
6060DUB N/A 60 mm N/A 65 mm N/A 60 mm N/A 2.5 mm N/A
6070DUB N/A 70 mm N/A 65 mm N/A 60 mm N/A 2.5 mm N/A
6570DUB N/A 70 mm N/A 70 mm N/A 65 mm N/A 2.5 mm N/A
7050DUB N/A 50 mm N/A 75 mm N/A 70 mm N/A 2.5 mm N/A
7070DUB N/A 70 mm N/A 75 mm N/A 70 mm N/A 2.5 mm N/A
7580DUB N/A 80 mm N/A 80 mm N/A 75 mm N/A 2.5 mm N/A
8060DUB N/A 60 mm N/A 85 mm N/A 80 mm N/A 2.5 mm N/A
80100DUB N/A 100 mm N/A 85 mm N/A 80 mm N/A 2.5 mm N/A
85100DUB N/A 100 mm N/A 90 mm N/A 85 mm N/A 2.5 mm N/A
9060DUB N/A 60 mm N/A 95 mm N/A 90 mm N/A 2.5 mm N/A
90100DUB N/A 100 mm N/A 95 mm N/A 90 mm N/A 2.5 mm N/A
95100DUB N/A 100 mm N/A 100 mm N/A 95 mm N/A 2.5 mm N/A
10060DUB N/A 60 mm N/A 105 mm N/A 100 mm N/A 2.5 mm N/A
100115DUB N/A 115 mm N/A 105 mm N/A 100 mm N/A 2.5 mm N/A
105115DUB N/A 115 mm N/A 110 mm N/A 105 mm N/A 2.5 mm N/A
110115DUB N/A 115 mm N/A 115 mm N/A 110 mm N/A 2.5 mm N/A
Unit of Measure
1 2 3