Print Back
DU® self-lubricating split bushings offer very good wear and low friction performance over a wide range of loads, speeds and temperatures in dry running conditions.
GGB DU bushes - inch
GGB-DU-bushes---inch-dimensions
Unit of Measure
« 11 12 13 

Part Number

B

Di

Do

CAD

108DU48 N/A 3 in N/A 6 3/4 in N/A 6 15/16 in N/A
108DU56 N/A 3.5 in N/A 6 3/4 in N/A 6 15/16 in N/A
108DU60 N/A 3.75 in N/A 6 3/4 in N/A 6 15/16 in N/A
108DU64 N/A 4 in N/A 6 3/4 in N/A 6 15/16 in N/A
108DU72 N/A 4.5 in N/A 6 3/4 in N/A 6 15/16 in N/A
108DU76 N/A 4.75 in N/A 6 3/4 in N/A 6 15/16 in N/A
108DU80 N/A 5 in N/A 6 3/4 in N/A 6 15/16 in N/A
112DU32 N/A 2 in N/A 7 in N/A 7 3/16 in N/A
112DU36 N/A 2.25 in N/A 7 in N/A 7 3/16 in N/A
112DU40 N/A 2.5 in N/A 7 in N/A 7 3/16 in N/A
112DU48 N/A 3 in N/A 7 in N/A 7 3/16 in N/A
112DU56 N/A 3.5 in N/A 7 in N/A 7 3/16 in N/A
112DU60 N/A 3.75 in N/A 7 in N/A 7 3/16 in N/A
112DU64 N/A 4 in N/A 7 in N/A 7 3/16 in N/A
112DU72 N/A 4.5 in N/A 7 in N/A 7 3/16 in N/A
112DU76 N/A 4.75 in N/A 7 in N/A 7 3/16 in N/A
112DU80 N/A 5 in N/A 7 in N/A 7 3/16 in N/A
Unit of Measure
« 11 12 13