Print Back
DU® self-lubricating split bushings offer very good wear and low friction performance over a wide range of loads, speeds and temperatures in dry running conditions.
GGB DU bushes - inch
GGB-DU-bushes---inch-dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

B

Di

Do

CAD

36DU36 N/A 2.25 in N/A 2 1/4 in N/A 2 7/16 in N/A
36DU40 N/A 2.5 in N/A 2 1/4 in N/A 2 7/16 in N/A
36DU48 N/A 3 in N/A 2 1/4 in N/A 2 7/16 in N/A
36DU56 N/A 3.5 in N/A 2 1/4 in N/A 2 7/16 in N/A
36DU60 N/A 3.75 in N/A 2 1/4 in N/A 2 7/16 in N/A
36DU64 N/A 4 in N/A 2 1/4 in N/A 2 7/16 in N/A
36DU72 N/A 4.5 in N/A 2 1/4 in N/A 2 7/16 in N/A
40DU16 N/A 1 in N/A 2 1/2 in N/A 2 11/16 in N/A
40DU26 N/A 1.625 in N/A 2 1/2 in N/A 2 11/16 in N/A
40DU32 N/A 2 in N/A 2 1/2 in N/A 2 11/16 in N/A
40DU40 N/A 2.5 in N/A 2 1/2 in N/A 2 11/16 in N/A
40DU48 N/A 3 in N/A 2 1/2 in N/A 2 11/16 in N/A
40DU56 N/A 3.5 in N/A 2 1/2 in N/A 2 11/16 in N/A
40DU60 N/A 3.75 in N/A 2 1/2 in N/A 2 11/16 in N/A
40DU64 N/A 4 in N/A 2 1/2 in N/A 2 11/16 in N/A
40DU72 N/A 4.5 in N/A 2 1/2 in N/A 2 11/16 in N/A
40DU76 N/A 4.75 in N/A 2 1/2 in N/A 2 11/16 in N/A
44DU32 N/A 2 in N/A 2 3/4 in N/A 2 15/16 in N/A
44DU36 N/A 2.25 in N/A 2 3/4 in N/A 2 15/16 in N/A
44DU40 N/A 2.5 in N/A 2 3/4 in N/A 2 15/16 in N/A
44DU48 N/A 3 in N/A 2 3/4 in N/A 2 15/16 in N/A
44DU56 N/A 3.5 in N/A 2 3/4 in N/A 2 15/16 in N/A
44DU60 N/A 3.75 in N/A 2 3/4 in N/A 2 15/16 in N/A
44DU64 N/A 4 in N/A 2 3/4 in N/A 2 15/16 in N/A
44DU72 N/A 4.5 in N/A 2 3/4 in N/A 2 15/16 in N/A
Unit of Measure
1 2 3 4 5 »