Print Back
DU® self-lubricating split bushings offer very good wear and low friction performance over a wide range of loads, speeds and temperatures in dry running conditions.
GGB DU bushes - inch
GGB-DU-bushes---inch-dimensions
Unit of Measure
« 6 7 8 9 10 »  

Part Number

B

Di

Do

CAD

56DU48 N/A 3 in N/A 3 1/2 in N/A 3 11/16 in N/A
56DU56 N/A 3.5 in N/A 3 1/2 in N/A 3 11/16 in N/A
56DU60 N/A 3.75 in N/A 3 1/2 in N/A 3 11/16 in N/A
56DU64 N/A 4 in N/A 3 1/2 in N/A 3 11/16 in N/A
56DU72 N/A 4.5 in N/A 3 1/2 in N/A 3 11/16 in N/A
56DU76 N/A 4.75 in N/A 3 1/2 in N/A 3 11/16 in N/A
56DU80 N/A 5 in N/A 3 1/2 in N/A 3 11/16 in N/A
58DU32 N/A 2 in N/A 3 5/8 in N/A 3 13/16 in N/A
58DU36 N/A 2.25 in N/A 3 5/8 in N/A 3 13/16 in N/A
58DU40 N/A 2.5 in N/A 3 5/8 in N/A 3 13/16 in N/A
58DU48 N/A 3 in N/A 3 5/8 in N/A 3 13/16 in N/A
58DU56 N/A 3.5 in N/A 3 5/8 in N/A 3 13/16 in N/A
58DU60 N/A 3.75 in N/A 3 5/8 in N/A 3 13/16 in N/A
58DU64 N/A 4 in N/A 3 5/8 in N/A 3 13/16 in N/A
58DU72 N/A 4.5 in N/A 3 5/8 in N/A 3 13/16 in N/A
58DU76 N/A 4.75 in N/A 3 5/8 in N/A 3 13/16 in N/A
58DU80 N/A 5 in N/A 3 5/8 in N/A 3 13/16 in N/A
60DU32 N/A 2 in N/A 3 3/4 in N/A 3 15/16 in N/A
60DU36 N/A 2.25 in N/A 3 3/4 in N/A 3 15/16 in N/A
60DU40 N/A 2.5 in N/A 3 3/4 in N/A 3 15/16 in N/A
60DU48 N/A 3 in N/A 3 3/4 in N/A 3 15/16 in N/A
60DU56 N/A 3.5 in N/A 3 3/4 in N/A 3 15/16 in N/A
60DU60 N/A 3.75 in N/A 3 3/4 in N/A 3 15/16 in N/A
60DU64 N/A 4 in N/A 3 3/4 in N/A 3 15/16 in N/A
60DU72 N/A 4.5 in N/A 3 3/4 in N/A 3 15/16 in N/A
Unit of Measure
« 6 7 8 9 10 »