Print Back
DU® self-lubricating split bushings offer very good wear and low friction performance over a wide range of loads, speeds and temperatures in dry running conditions.
GGB DU bushes - inch
GGB-DU-bushes---inch-dimensions
Unit of Measure
« 6 7 8 9 10 »  

Part Number

B

Di

Do

CAD

60DU76 N/A 4.75 in N/A 3 3/4 in N/A 3 15/16 in N/A
60DU80 N/A 5 in N/A 3 3/4 in N/A 3 15/16 in N/A
64DU32 N/A 2 in N/A 4 in N/A 4 3/16 in N/A
64DU36 N/A 2.25 in N/A 4 in N/A 4 3/16 in N/A
64DU40 N/A 2.5 in N/A 4 in N/A 4 3/16 in N/A
64DU48 N/A 3 in N/A 4 in N/A 4 3/16 in N/A
64DU56 N/A 3.5 in N/A 4 in N/A 4 3/16 in N/A
64DU60 N/A 3.75 in N/A 4 in N/A 4 3/16 in N/A
64DU64 N/A 4 in N/A 4 in N/A 4 3/16 in N/A
64DU72 N/A 4.5 in N/A 4 in N/A 4 3/16 in N/A
64DU76 N/A 4.75 in N/A 4 in N/A 4 3/16 in N/A
64DU80 N/A 5 in N/A 4 in N/A 4 3/16 in N/A
68DU32 N/A 2 in N/A 4 1/4 in N/A 4 7/16 in N/A
68DU36 N/A 2.25 in N/A 4 1/4 in N/A 4 7/16 in N/A
68DU40 N/A 2.5 in N/A 4 1/4 in N/A 4 7/16 in N/A
68DU48 N/A 3 in N/A 4 1/4 in N/A 4 7/16 in N/A
68DU56 N/A 3.5 in N/A 4 1/4 in N/A 4 7/16 in N/A
68DU60 N/A 3.75 in N/A 4 1/4 in N/A 4 7/16 in N/A
68DU64 N/A 4 in N/A 4 1/4 in N/A 4 7/16 in N/A
68DU72 N/A 4.5 in N/A 4 1/4 in N/A 4 7/16 in N/A
68DU76 N/A 4.75 in N/A 4 1/4 in N/A 4 7/16 in N/A
68DU80 N/A 5 in N/A 4 1/4 in N/A 4 7/16 in N/A
70DU32 N/A 2 in N/A 4 3/8 in N/A 4 9/16 in N/A
70DU36 N/A 2.25 in N/A 4 3/8 in N/A 4 9/16 in N/A
70DU40 N/A 2.5 in N/A 4 3/8 in N/A 4 9/16 in N/A
Unit of Measure
« 6 7 8 9 10 »