Print Back
DU® self-lubricating split bushings offer very good wear and low friction performance over a wide range of loads, speeds and temperatures in dry running conditions.
GGB DU bushes - inch
GGB-DU-bushes---inch-dimensions
Unit of Measure
« 6 7 8 9 10 »  

Part Number

B

Di

Do

CAD

70DU48 N/A 3 in N/A 4 3/8 in N/A 4 9/16 in N/A
70DU56 N/A 3.5 in N/A 4 3/8 in N/A 4 9/16 in N/A
70DU60 N/A 3.75 in N/A 4 3/8 in N/A 4 9/16 in N/A
70DU64 N/A 4 in N/A 4 3/8 in N/A 4 9/16 in N/A
70DU72 N/A 4.5 in N/A 4 3/8 in N/A 4 9/16 in N/A
70DU76 N/A 4.75 in N/A 4 3/8 in N/A 4 9/16 in N/A
70DU80 N/A 5 in N/A 4 3/8 in N/A 4 9/16 in N/A
72DU32 N/A 2 in N/A 4 1/2 in N/A 4 11/16 in N/A
72DU36 N/A 2.25 in N/A 4 1/2 in N/A 4 11/16 in N/A
72DU40 N/A 2.5 in N/A 4 1/2 in N/A 4 11/16 in N/A
72DU48 N/A 3 in N/A 4 1/2 in N/A 4 11/16 in N/A
72DU56 N/A 3.5 in N/A 4 1/2 in N/A 4 11/16 in N/A
72DU60 N/A 3.75 in N/A 4 1/2 in N/A 4 11/16 in N/A
72DU64 N/A 4 in N/A 4 1/2 in N/A 4 11/16 in N/A
72DU72 N/A 4.5 in N/A 4 1/2 in N/A 4 11/16 in N/A
72DU76 N/A 4.75 in N/A 4 1/2 in N/A 4 11/16 in N/A
72DU80 N/A 5 in N/A 4 1/2 in N/A 4 11/16 in N/A
76DU32 N/A 2 in N/A 4 3/4 in N/A 4 15/16 in N/A
76DU36 N/A 2.25 in N/A 4 3/4 in N/A 4 15/16 in N/A
76DU40 N/A 2.5 in N/A 4 3/4 in N/A 4 15/16 in N/A
76DU48 N/A 3 in N/A 4 3/4 in N/A 4 15/16 in N/A
76DU56 N/A 3.5 in N/A 4 3/4 in N/A 4 15/16 in N/A
76DU60 N/A 3.75 in N/A 4 3/4 in N/A 4 15/16 in N/A
76DU64 N/A 4 in N/A 4 3/4 in N/A 4 15/16 in N/A
76DU72 N/A 4.5 in N/A 4 3/4 in N/A 4 15/16 in N/A
Unit of Measure
« 6 7 8 9 10 »