Print Back
GGB DU bushes - metric
GGB-DU-bushes---metric-dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

B

Do

Di

ep

CAD

0203DU N/A 3 mm N/A 3.5 mm N/A 2 mm N/A 0.75 mm N/A
0205DU N/A 5 mm N/A 3.5 mm N/A 2 mm N/A 0.75 mm N/A
0303DU N/A 3 mm N/A 4.5 mm N/A 3 mm N/A 0.75 mm N/A
0305DU N/A 5 mm N/A 4.5 mm N/A 3 mm N/A 0.75 mm N/A
0306DU N/A 6 mm N/A 4.5 mm N/A 3 mm N/A 0.75 mm N/A
0403DU N/A 3 mm N/A 5.5 mm N/A 4 mm N/A 0.75 mm N/A
0404DU N/A 4 mm N/A 5.5 mm N/A 4 mm N/A 0.75 mm N/A
0406DU N/A 6 mm N/A 5.5 mm N/A 4 mm N/A 0.75 mm N/A
0410DU N/A 10 mm N/A 5.5 mm N/A 4 mm N/A 0.75 mm N/A
0505DU N/A 5 mm N/A 7 mm N/A 5 mm N/A 1 mm N/A
0508DU N/A 8 mm N/A 7 mm N/A 5 mm N/A 1 mm N/A
0510DU N/A 10 mm N/A 7 mm N/A 5 mm N/A 1 mm N/A
0604DU N/A 4 mm N/A 8 mm N/A 6 mm N/A 1 mm N/A
0606DU N/A 6 mm N/A 8 mm N/A 6 mm N/A 1 mm N/A
0608DU N/A 8 mm N/A 8 mm N/A 6 mm N/A 1 mm N/A
0610DU N/A 10 mm N/A 8 mm N/A 6 mm N/A 1 mm N/A
0705DU N/A 5 mm N/A 9 mm N/A 7 mm N/A 1 mm N/A
0710DU N/A 10 mm N/A 9 mm N/A 7 mm N/A 1 mm N/A
0806DU N/A 6 mm N/A 10 mm N/A 8 mm N/A 1 mm N/A
0808DU N/A 8 mm N/A 10 mm N/A 8 mm N/A 1 mm N/A
0810DU N/A 10 mm N/A 10 mm N/A 8 mm N/A 1 mm N/A
0812DU N/A 12 mm N/A 10 mm N/A 8 mm N/A 1 mm N/A
1006DU N/A 6 mm N/A 12 mm N/A 10 mm N/A 1 mm N/A
1008DU N/A 8 mm N/A 12 mm N/A 10 mm N/A 1 mm N/A
1010DU N/A 10 mm N/A 12 mm N/A 10 mm N/A 1 mm N/A
Unit of Measure
1 2 3 4 5 »