Print Back
GGB DU bushes - metric
GGB-DU-bushes---metric-dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

B

Do

Di

ep

CAD

2815DU N/A 15 mm N/A 32 mm N/A 28 mm N/A 2 mm N/A
2820DU N/A 20 mm N/A 32 mm N/A 28 mm N/A 2 mm N/A
2825DU N/A 25 mm N/A 32 mm N/A 28 mm N/A 2 mm N/A
2830DU N/A 30 mm N/A 32 mm N/A 28 mm N/A 2 mm N/A
3010DU N/A 10 mm N/A 34 mm N/A 30 mm N/A 2 mm N/A
3015DU N/A 15 mm N/A 34 mm N/A 30 mm N/A 2 mm N/A
3020DU N/A 20 mm N/A 34 mm N/A 30 mm N/A 2 mm N/A
3025DU N/A 25 mm N/A 34 mm N/A 30 mm N/A 2 mm N/A
3030DU N/A 30 mm N/A 34 mm N/A 30 mm N/A 2 mm N/A
3040DU N/A 40 mm N/A 34 mm N/A 30 mm N/A 2 mm N/A
3220DU N/A 20 mm N/A 36 mm N/A 32 mm N/A 2 mm N/A
3230DU N/A 30 mm N/A 36 mm N/A 32 mm N/A 2 mm N/A
3240DU N/A 40 mm N/A 36 mm N/A 32 mm N/A 2 mm N/A
3520DU N/A 20 mm N/A 39 mm N/A 35 mm N/A 2 mm N/A
3530DU N/A 30 mm N/A 39 mm N/A 35 mm N/A 2 mm N/A
3535DU N/A 35 mm N/A 39 mm N/A 35 mm N/A 2 mm N/A
3540DU N/A 40 mm N/A 39 mm N/A 35 mm N/A 2 mm N/A
3550DU N/A 50 mm N/A 39 mm N/A 35 mm N/A 2 mm N/A
3720DU N/A 20 mm N/A 41 mm N/A 37 mm N/A 2 mm N/A
4020DU N/A 20 mm N/A 44 mm N/A 40 mm N/A 2 mm N/A
4030DU N/A 30 mm N/A 44 mm N/A 40 mm N/A 2 mm N/A
4040DU N/A 40 mm N/A 44 mm N/A 40 mm N/A 2 mm N/A
4050DU N/A 50 mm N/A 44 mm N/A 40 mm N/A 2 mm N/A
4520DU N/A 20 mm N/A 50 mm N/A 45 mm N/A 2.5 mm N/A
4530DU N/A 30 mm N/A 50 mm N/A 45 mm N/A 2.5 mm N/A
Unit of Measure
1 2 3 4 5 »