Print Back
GGB DU flanged bushes - inch
GGB-DU-flanged-bushes---inch-dimensions
Unit of Measure
1 2 

Part Number

B

Dfl

Di

Do

Sfl

CAD

06FDU04 N/A 0.245 in N/A 0.6875 in N/A 3/8 in N/A 15/32 in N/A 0.043 in N/A
06FDU06 N/A 0.37 in N/A 0.6875 in N/A 3/8 in N/A 15/32 in N/A 0.043 in N/A
06FDU08 N/A 0.495 in N/A 0.6875 in N/A 3/8 in N/A 15/32 in N/A 0.043 in N/A
06FDU12 N/A 0.745 in N/A 0.6875 in N/A 3/8 in N/A 15/32 in N/A 0.043 in N/A
08FDU04 N/A 0.245 in N/A 0.8125 in N/A 1/2 in N/A 19/32 in N/A 0.043 in N/A
08FDU06 N/A 0.37 in N/A 0.8125 in N/A 1/2 in N/A 19/32 in N/A 0.043 in N/A
08FDU08 N/A 0.495 in N/A 0.8125 in N/A 1/2 in N/A 19/32 in N/A 0.043 in N/A
08FDU12 N/A 0.745 in N/A 0.8125 in N/A 1/2 in N/A 19/32 in N/A 0.043 in N/A
10FDU06 N/A 0.37 in N/A 0.93725 in N/A 5/8 in N/A 23/32 in N/A 0.043 in N/A
10FDU08 N/A 0.495 in N/A 0.93725 in N/A 5/8 in N/A 23/32 in N/A 0.043 in N/A
10FDU10 N/A 0.62 in N/A 0.93725 in N/A 5/8 in N/A 23/32 in N/A 0.043 in N/A
10FDU12 N/A 0.745 in N/A 0.93725 in N/A 5/8 in N/A 23/32 in N/A 0.043 in N/A
12FDU06 N/A 0.37 in N/A 1.25 in N/A 3/4 in N/A 7/8 in N/A 0.059 in N/A
12FDU08 N/A 0.495 in N/A 1.25 in N/A 3/4 in N/A 7/8 in N/A 0.059 in N/A
12FDU12 N/A 0.745 in N/A 1.25 in N/A 3/4 in N/A 7/8 in N/A 0.059 in N/A
12FDU16 N/A 0.995 in N/A 1.25 in N/A 3/4 in N/A 7/8 in N/A 0.059 in N/A
14FDU08 N/A 0.495 in N/A 1.25 in N/A 7/8 in N/A 1 in N/A 0.059 in N/A
14FDU12 N/A 0.745 in N/A 1.25 in N/A 7/8 in N/A 1 in N/A 0.059 in N/A
14FDU16 N/A 0.995 in N/A 1.25 in N/A 7/8 in N/A 1 in N/A 0.059 in N/A
14FDU20 N/A 1.245 in N/A 1.25 in N/A 7/8 in N/A 1 in N/A 0.059 in N/A
16FDU08 N/A 0.495 in N/A 1.375 in N/A 1 in N/A 1 1/8 in N/A 0.059 in N/A
16FDU12 N/A 0.745 in N/A 1.375 in N/A 1 in N/A 1 1/8 in N/A 0.059 in N/A
16FDU16 N/A 0.995 in N/A 1.375 in N/A 1 in N/A 1 1/8 in N/A 0.059 in N/A
16FDU20 N/A 1.245 in N/A 1.375 in N/A 1 in N/A 1 1/8 in N/A 0.059 in N/A
20FDU16 N/A 0.995 in N/A 1.75 in N/A 1 1/4 in N/A 1 13/32 in N/A 0.074 in N/A
Unit of Measure
1 2