CAD (0)
  • Cart is empty
1 - 25 of 33 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

B (in)

Di (in)

Do (in)

Part Number

B

Dfl

Di

Do

Sfl

CAD

N/A 0.245 in N/A 0.6875 in N/A 3/8 in N/A 15/32 in N/A 0.043 in N/A
N/A 0.37 in N/A 0.6875 in N/A 3/8 in N/A 15/32 in N/A 0.043 in N/A
N/A 0.495 in N/A 0.6875 in N/A 3/8 in N/A 15/32 in N/A 0.043 in N/A
N/A 0.745 in N/A 0.6875 in N/A 3/8 in N/A 15/32 in N/A 0.043 in N/A
N/A 0.245 in N/A 0.8125 in N/A 1/2 in N/A 19/32 in N/A 0.043 in N/A
N/A 0.37 in N/A 0.8125 in N/A 1/2 in N/A 19/32 in N/A 0.043 in N/A
N/A 0.495 in N/A 0.8125 in N/A 1/2 in N/A 19/32 in N/A 0.043 in N/A
N/A 0.745 in N/A 0.8125 in N/A 1/2 in N/A 19/32 in N/A 0.043 in N/A
N/A 0.37 in N/A 0.93725 in N/A 5/8 in N/A 23/32 in N/A 0.043 in N/A
N/A 0.495 in N/A 0.93725 in N/A 5/8 in N/A 23/32 in N/A 0.043 in N/A
N/A 0.62 in N/A 0.93725 in N/A 5/8 in N/A 23/32 in N/A 0.043 in N/A
N/A 0.745 in N/A 0.93725 in N/A 5/8 in N/A 23/32 in N/A 0.043 in N/A
N/A 0.37 in N/A 1.25 in N/A 3/4 in N/A 7/8 in N/A 0.059 in N/A
N/A 0.495 in N/A 1.25 in N/A 3/4 in N/A 7/8 in N/A 0.059 in N/A
N/A 0.745 in N/A 1.25 in N/A 3/4 in N/A 7/8 in N/A 0.059 in N/A
N/A 0.995 in N/A 1.25 in N/A 3/4 in N/A 7/8 in N/A 0.059 in N/A
N/A 0.495 in N/A 1.25 in N/A 7/8 in N/A 1 in N/A 0.059 in N/A
N/A 0.745 in N/A 1.25 in N/A 7/8 in N/A 1 in N/A 0.059 in N/A
N/A 0.995 in N/A 1.25 in N/A 7/8 in N/A 1 in N/A 0.059 in N/A
N/A 1.245 in N/A 1.25 in N/A 7/8 in N/A 1 in N/A 0.059 in N/A
N/A 0.495 in N/A 1.375 in N/A 1 in N/A 1 1/8 in N/A 0.059 in N/A
N/A 0.745 in N/A 1.375 in N/A 1 in N/A 1 1/8 in N/A 0.059 in N/A
N/A 0.995 in N/A 1.375 in N/A 1 in N/A 1 1/8 in N/A 0.059 in N/A
N/A 1.245 in N/A 1.375 in N/A 1 in N/A 1 1/8 in N/A 0.059 in N/A
N/A 0.995 in N/A 1.75 in N/A 1 1/4 in N/A 1 13/32 in N/A 0.074 in N/A
1 - 25 of 33 | Results Per Page | View | Unit of Measure
1 2