Print Back
GGB DU flanged bushes - inch
GGB-DU-flanged-bushes---inch-dimensions
Unit of Measure
1 2 

Part Number

B

Dfl

Di

Do

Sfl

CAD

20FDU20 N/A 1.245 in N/A 1.75 in N/A 1 1/4 in N/A 1 13/32 in N/A 0.074 in N/A
20FDU24 N/A 1.495 in N/A 1.75 in N/A 1 1/4 in N/A 1 13/32 in N/A 0.074 in N/A
24FDU16 N/A 0.995 in N/A 2 in N/A 1 1/2 in N/A 1 21/32 in N/A 0.074 in N/A
24FDU24 N/A 1.495 in N/A 2 in N/A 1 1/2 in N/A 1 21/32 in N/A 0.074 in N/A
24FDU32 N/A 1.995 in N/A 2 in N/A 1 1/2 in N/A 1 21/32 in N/A 0.074 in N/A
28FDU16 N/A 0.995 in N/A 2.375 in N/A 1 3/4 in N/A 1 15/16 in N/A 0.09 in N/A
28FDU24 N/A 1.495 in N/A 2.375 in N/A 1 3/4 in N/A 1 15/16 in N/A 0.09 in N/A
28FDU32 N/A 1.995 in N/A 2.375 in N/A 1 3/4 in N/A 1 15/16 in N/A 0.09 in N/A
Unit of Measure
1 2