Print Back
GGB DX bushes - inch DXR series
GGB-DX-bushes---inch-DXR-series-dimensions
Unit of Measure
1 2 

Part Number

B

Di

Ø dL

Do

CAD

008DXR006 N/A 0.375 in N/A 1/2 in N/A 5/32 in N/A 19/32 in N/A
008DXR008 N/A 0.5 in N/A 1/2 in N/A 5/32 in N/A 19/32 in N/A
010DXR010 N/A 0.625 in N/A 5/8 in N/A 5/32 in N/A 23/32 in N/A
010DXR012 N/A 0.75 in N/A 5/8 in N/A 5/32 in N/A 23/32 in N/A
012DXR012 N/A 0.75 in N/A 3/4 in N/A 5/32 in N/A 7/8 in N/A
012DXR016 N/A 1 in N/A 3/4 in N/A 5/32 in N/A 7/8 in N/A
014DXR012 N/A 0.75 in N/A 7/8 in N/A 5/32 in N/A 1 in N/A
014DXR016 N/A 1 in N/A 7/8 in N/A 5/32 in N/A 1 in N/A
016DXR012 N/A 0.75 in N/A 1 in N/A 5/16 in N/A 1 1/8 in N/A
016DXR016 N/A 1 in N/A 1 in N/A 5/16 in N/A 1 1/8 in N/A
018DXR012 N/A 0.75 in N/A 1 1/8 in N/A 5/16 in N/A 1 8/32 in N/A
018DXR016 N/A 1 in N/A 1 1/8 in N/A 5/16 in N/A 1 8/32 in N/A
020DXR012 N/A 0.75 in N/A 1 1/4 in N/A 5/16 in N/A 1 13/32 in N/A
020DXR016 N/A 1 in N/A 1 1/4 in N/A 5/16 in N/A 1 13/32 in N/A
022DXR016 N/A 1 in N/A 1 3/8 in N/A 5/16 in N/A 1 17/32 in N/A
022DXR024 N/A 1.5 in N/A 1 3/8 in N/A 5/16 in N/A 1 17/32 in N/A
024DXR016 N/A 1 in N/A 1 1/2 in N/A 5/16 in N/A 1 21/32 in N/A
024DXR024 N/A 1.5 in N/A 1 1/2 in N/A 5/16 in N/A 1 21/32 in N/A
024DXR032 N/A 2 in N/A 1 1/2 in N/A 5/16 in N/A 1 21/32 in N/A
026DXR016 N/A 1 in N/A 1 5/8 in N/A 5/16 in N/A 1 25/32 in N/A
026DXR024 N/A 1.5 in N/A 1 5/8 in N/A 5/16 in N/A 1 25/32 in N/A
026DXR032 N/A 2 in N/A 1 5/8 in N/A 5/16 in N/A 1 25/32 in N/A
028DXR016 N/A 1 in N/A 1 3/4 in N/A 5/16 in N/A 1 15/16 in N/A
028DXR024 N/A 1.5 in N/A 1 3/4 in N/A 5/16 in N/A 1 15/16 in N/A
028DXR032 N/A 2 in N/A 1 3/4 in N/A 5/16 in N/A 1 15/16 in N/A
Unit of Measure
1 2