Print Back
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated, hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance.
  • Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MM-M5Z = Zerk Type Fitting MM-M5F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Indentation on bottom of shank identifies metric thread.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MM-M5T.
MM-M & MB-M Image
MM-M & MB-M Dimensional Drawing
Unit of Measure
1 2 3 4 5 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

MM-M25F N/A Right Hand N/A 25.000 mm N/A 31.00 mm N/A 22.00 mm N/A 95.00 mm N/A 60.00 mm N/A 57.00 mm N/A M24 x 2.0 N/A 104,435 N N/A
MB-M25F N/A Left Hand N/A 25.000 mm N/A 31.00 mm N/A 22.00 mm N/A 95.00 mm N/A 60.00 mm N/A 57.00 mm N/A M24 x 2.0 N/A 104,435 N N/A
MM-M25Z N/A Right Hand N/A 25.000 mm N/A 31.00 mm N/A 22.00 mm N/A 95.00 mm N/A 60.00 mm N/A 57.00 mm N/A M24 x 2.0 N/A 104,435 N N/A
MB-M25Z N/A Left Hand N/A 25.000 mm N/A 31.00 mm N/A 22.00 mm N/A 95.00 mm N/A 60.00 mm N/A 57.00 mm N/A M24 x 2.0 N/A 104,435 N N/A
MM-M30 N/A Right Hand N/A 30.000 mm N/A 37.00 mm N/A 25.40 mm N/A 104.78 mm N/A 69.85 mm N/A 60.00 mm N/A M30 x 2.0 N/A 147,238 N N/A
MB-M30 N/A Left Hand N/A 30.000 mm N/A 37.00 mm N/A 25.40 mm N/A 104.78 mm N/A 69.85 mm N/A 60.00 mm N/A M30 x 2.0 N/A 147,238 N N/A
MM-M30F N/A Right Hand N/A 30.000 mm N/A 37.00 mm N/A 25.40 mm N/A 104.78 mm N/A 69.85 mm N/A 60.00 mm N/A M30 x 2.0 N/A 147,238 N N/A
MB-M30F N/A Left Hand N/A 30.000 mm N/A 37.00 mm N/A 25.40 mm N/A 104.78 mm N/A 69.85 mm N/A 60.00 mm N/A M30 x 2.0 N/A 147,238 N N/A
MM-M30Z N/A Right Hand N/A 30.000 mm N/A 37.00 mm N/A 25.40 mm N/A 104.78 mm N/A 69.85 mm N/A 60.00 mm N/A M30 x 2.0 N/A 147,238 N N/A
MB-M30Z N/A Left Hand N/A 30.000 mm N/A 37.00 mm N/A 25.40 mm N/A 104.78 mm N/A 69.85 mm N/A 60.00 mm N/A M30 x 2.0 N/A 147,238 N N/A
Unit of Measure
1 2 3 4 5